Account
Glassware Washer Racks
Upper Spindle Rack provides direct injection cleaning through the spindles. Constructed of Type 304 stainless steel. Includes slide release latches, 30 removable spindles, 30 adjustable height clips, 10 small spindles, 15 plastic glassware holders, tool to remove the spindles, 30 nylon plugs and wash arm. Spindles may be removed and plugged to accommodate accessory inserts (sold separately). Spindle dimensions: 5.25" high x 1/4" OD. Accommodates glassware up to 8.5" high. Rack designed for FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers provides forced air drying through the spindles and includes side rails for tank side wall installation.
FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog
Need help finding specific information?