Menu
Products
Biosafety & Laminar Flow
Chemical Ventilation & Furniture
Freeze Dry & Evaporation
Washers & Water Purification
Glove Boxes, Isolators & Powder Containment
Forensics Evidence Processing
Food, Bev & Ag
Carts, Chairs & Benches
Parts, Accessories & Consumables
Industries
All Industries
Academia
Biotech & Pharmaceutical
Clinical
Food, Bev & Ag
Forensics
Lab Planning
Materials Science
Pharmacy
Resources
All Resources
Brochures & Manuals
Technical Resources
Specs & Drawings
Knowledge Center
Events
Service & Support
All Service & Support
US & Canada Sales
US & Canada Customer Service
Product Managers
Product Service
Project Management
Application Specialists
International Sales
International Customer Service
International Support
Group Purchasing
Product Registration
Company
All Company
About Labconco
Our Story
Our Promise
Our Values
Portfolios
Careers
How We Give Back
Our Sustainability Initiatives
Contact Us
Account
Skip to main content
ES
FR
DE
Products
Industries
Resources
Service & Support
Company
Contact Us
Account
Thermoplastic Duct Reducers
Products
/
Parts, Accessories & Consumables
/
Product Accessories
/
Chemical Ventilation & Furniture
/
Ductwork and Blower Accessories
/
Thermoplastic Duct Reducers
Product model
Catalog #
5605900
Thermoplastic Duct Reducers
Find Catalog #
Add to Cart
Add to Wishlist
Features
CA Prop 65 Warning ➔
Select all options to find a Catalog #
Reset Form
Duct Connection Diameters
10" X 12
12" X 16
6" X 8
8" X 10
Duct Nominal Diameter
8
10
12
16
Shipping Height
8
8.25
13.75
Request a Quote
Add to Cart
Talk to an Expert
Sales contacts
Project assistance
Looking for some other kind of information?
Contact us ➔
Related products
Thermoplastic Duct
PVC exhaust duct is Type I, unplasticized, schedule 40, lightweight and corrosion-resistant. PVC is rigid and may be cut without the use of special tools. Comes in 10' lengths.
View Product