Skip to main content
Spectrum 12" Coated Steel Blower, 1 hp, 115V/230V, 50/60 Hz, 1-Phase

Spectrum 12" Coated Steel Blower, 1 hp, 115V/230V, 50/60 Hz, 1-Phase

Catalog #177250100
Spectrum 12" Coated Steel Blower, 1 hp, 115V/230V, 50/60 Hz, 1-Phase
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Energy efficiency is highlighted by the Electronically Commutated Motor (ECM) for 1 horsepower models and Variable Frequency Drive (VFD) for 2 horsepower models, which consumes less energy and is less expensive to maintain than traditional belt driven motors.

Sizing a blower is easier than ever before. With both 1 and 2 horsepower models, the vast performance capabilities provide a ventilation solution to almost every application without the need to compare numerous models. 1 horsepower models switch from 115V to 230V with the flip of a switch, literally, for ease of integration to any building. This blower does not disappoint with the streamlined set-up and is tested to operate successfully under harsh conditions.

  • All models allow for expanded performance capabilities that cover the full spectrum of fume hood exhaust requirements
  • 1 horsepower models feature an energy efficient Electrically Commutated Motor (ECM). UL Listed.
  • 2 horsepower models feature an energy efficient Variable Frequency Drive (VFD) motor. UL Listed.
  • FRP and PVC models designed with spark resistant construction (AMCA 99 Type A) perfect for applications serving electrically classified hazardous spaces
  • Suitable for both new buildings and for replacing existing fans of varying types
  • Simple on/off input for switched remote control
  • AC Select Switch on 1 horsepower model allows for a single blower to be installed on a 115V or 230V single phase system that also operates on either 50 or 60 Hz
  • Blower information output available via RS232 or RS485 signal
  • Coated steel models suitable for applications serving Class II Type A2, B2 or C1 Biological Safety Cabinets
  • Conforms to ANSI/ASSP Z9.5 for exhaust fans ventilating hazardous materials
  • On-board control panel allows 3 input options for RPM selection. A potentiometer for at-blower control, 0-10V or 4-20 mA signal for control via building management system
  • On-board screen displays blower status, alarm, RPM, temperature, and input selection indicators for at-a-glance status verification
  • Materials of construction are Fiberglass Reinforced Polyester (FRP), PVC, and Coated steel construction, available for a wide range of applications
  • Blower on/off dry contact for remote blower status notification

Resources

Green Initiatives

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us âž”

Spectrum Blowers Manual

View Now

Need help finding specific information?

Contact Us âž”

Spectrum Blower Specifications

View Now

Need help finding specific information?

Contact Us âž”

10" Spectrum Blower 115V CAD Files

View Now

12" Spectrum Blower 115V CAD Files

View Now

12" Spectrum Blower 230V CAD Files

View Now

Need help finding specific information?

Contact Us âž”

10" Spectrum Blowers Revit Files

View Now

12" Spectrum Blowers 1 Horse Power Revit Files

View Now

12" Spectrum Blowers 2 Horse Power Revit Files

View Now

Need help finding specific information?

Contact Us âž”