Skip to main content
Spectrum 10" FRP Blower, 1 hp, 115V/230V, 50/60 Hz, 1-Phase

Spectrum 10" FRP Blower, 1 hp, 115V/230V, 50/60 Hz, 1-Phase

Catalog #177051100
Spectrum 10" FRP Blower, 1 hp, 115V/230V, 50/60 Hz, 1-Phase
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Energy efficiency is highlighted by the Electronically Commutated Motor (ECM) for 1 horsepower models and Variable Frequency Drive (VFD) for 2 horsepower models, which consumes less energy and is less expensive to maintain than traditional belt driven motors.

Sizing a blower is easier than ever before. With both 1 and 2 horsepower models, the vast performance capabilities provide a ventilation solution to almost every application without the need to compare numerous models. 1 horsepower models switch from 115V to 230V with the flip of a switch, literally, for ease of integration to any building. This blower does not disappoint with the streamlined set-up and is tested to operate successfully under harsh conditions.

  • All models allow for expanded performance capabilities that cover the full spectrum of fume hood exhaust requirements
  • 1 horsepower models feature an energy efficient Electrically Commutated Motor (ECM). UL Listed.
  • 2 horsepower models feature an energy efficient Variable Frequency Drive (VFD) motor. UL Listed.
  • FRP and PVC models designed with spark resistant construction (AMCA 99 Type A) perfect for applications serving electrically classified hazardous spaces
  • Suitable for both new buildings and for replacing existing fans of varying types
  • Simple on/off input for switched remote control
  • AC Select Switch on 1 horsepower model allows for a single blower to be installed on a 115V or 230V single phase system that also operates on either 50 or 60 Hz
  • Blower information output available via RS232 or RS485 signal
  • Coated steel models suitable for applications serving Class II Type A2, B2 or C1 Biological Safety Cabinets
  • Conforms to ANSI/ASSP Z9.5 for exhaust fans ventilating hazardous materials
  • On-board control panel allows 3 input options for RPM selection. A potentiometer for at-blower control, 0-10V or 4-20 mA signal for control via building management system
  • On-board screen displays blower status, alarm, RPM, temperature, and input selection indicators for at-a-glance status verification
  • Materials of construction are Fiberglass Reinforced Polyester (FRP), PVC, and Coated steel construction, available for a wide range of applications
  • Blower on/off dry contact for remote blower status notification

Resources

Green Initiatives

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Spectrum Blowers Manual

View Now

Need help finding specific information?

Contact Us ➔

Spectrum Blower Specifications

View Now

Need help finding specific information?

Contact Us ➔

10" Spectrum Blower 115V CAD Files

View Now

12" Spectrum Blower 115V CAD Files

View Now

12" Spectrum Blower 230V CAD Files

View Now

Need help finding specific information?

Contact Us ➔

10" Spectrum Blowers Revit Files

View Now

12" Spectrum Blowers 1 Horse Power Revit Files

View Now

12" Spectrum Blowers 2 Horse Power Revit Files

View Now

Need help finding specific information?

Contact Us ➔