Skip to main content
PVC Y Connections
Product model
Catalog # 5630100

PVC Y Connections

PVC Y Connections

PVC fittings are compatible with thermoplastic duct. End connections receive PVC pipe directly.

Select all options to find a Catalog #
Duct Connection Diameters
Duct Nominal Diameter
Equivalent Resistance in Feet of Straight Duct
Shipping Height
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Flexible Duct Connections
Flexible Duct Connections
Flexible Duct Connection reduces vibration between the blower and PVC ductwork. It is supplied with two clamps for easy installation.
Duct Couplings
Duct Couplings
PVC coupling provides connect between ductwork.
Thermoplastic Duct
Thermoplastic Duct
PVC exhaust duct is Type I, unplasticized, schedule 40, lightweight and corrosion-resistant. PVC is rigid and may be cut without the use of special tools. Comes in 10' lengths.
Thermoplastic Duct Reducers
Thermoplastic Duct Reducers
Manual Duct Dampers, PVC
Manual Duct Dampers, PVC
Manual Duct Damper allows you to balance airflow. It is recommended for placement directly into the fume hood collar and for direct connection to Labconco Thermoplastic Duct used as part of exhaust...