Skip to main content
2' Purifier Vertical Clean Bench with UV Light, 230V, 50/60Hz

2' Purifier Vertical Clean Bench with UV Light, 230V, 50/60Hz

Catalog #3970221
2' Purifier Vertical Clean Bench with UV Light, 230V, 50/60Hz
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Purifier Vertical Clean Benches direct HEPA-filtered air downward over the work area to provide ISO Class 5 conditions and protect your work from particulate contamination. Applications for clean benches include pharmacy compounding, plant tissue culture, media plate preparation, electronics inspection, medical device assembly and more.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Because they do not provide protection to the user, Vertical Clean Benches should not be used in conjunction with biohazardous material, toxins or radionuclides.

Purifier Vertical Clean Benches are available in 2', 3', 4' and 6' widths.

Labconco also offers Purifier Horizontal Clean Benches that direct HEPA-filtered air horizontally over the work area and Purifier Filtered PCR Enclosures, which are specialized vertical clean benches designed for polymerase chain reactions.

  • Nominal downflow velocity of 45-65 fpm
  • Aerodynamic air foil
  • Supply HEPA filter, 99.99% efficient on particles 0.3 micron
  • ISO Class 5 air (formerly Class 100 per Federal Standard 209E)
  • Disposable prefilter
  • Variable speed built-in blower with motorized impeller and solid state control rated for 10 amps
  • Intrinsically-sound, negative pressure design
  • Minihelic pressure gauge
  • Air diffuser
  • UV-resistant, glacier white and gray, powder-coated aluminum and steel construction
  • UV-opaque and resistant 1/4" thick tempered safety glass sash and sides
  • Fluorescent lamp
  • Light and blower switches
  • 9.4" high sash opening
  • Ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has wiping seals to promote ISO Class 5 conditions
  • Two utility ports with iris openings and plugs
  • ETL Listing (115 volt, 60 Hz models)
  • One year warranty on parts and service

Options

  • Built-in Guardian Airflow Monitor that continuously monitor downflow airflow and has two LED lights to indicate when airflow is within or outside set point range.
  • 254 nm UV lamp with 3-way switch (fluorescent, UV and off) and protection panel interlocked with the UV lamp that closes the sash opening
  • 2', 3', 4' and 6' widths
  • International electrical configurations

Required Accessories

  • Supporting work surface. See Solid Epoxy Dished Work Surfaces
  • Supporting base. See Adjustable Height Base Stands

Optional Accessories

  • General Accessories
  • IV Bar Kit

Compliance

  • UL Standard 3101-1/61010-1 (115V models)
  • CAN/CSA Standard C22.2 No. 1010.1 conformity (115V models)
  • CE Conformity marking (230V models)

Resources

Green Initiatives

Laminar Flow Enclosures

View Now

Need help finding specific information?

Contact Us âž”

Purifier Vertical Clean Benches Manual

View Now

Need help finding specific information?

Contact Us âž”

Purifier Vertical Clean Bench Specifications

View Now

Need help finding specific information?

Contact Us âž”

2' Vertical Clean Bench CAD Files

View Now

3' Vertical Clean Bench CAD Files

View Now

6' Vertical Clean Bench CAD Files

View Now

Need help finding specific information?

Contact Us âž”

6' Vertical Clean Bench Revit Files

View Now

Need help finding specific information?

Contact Us âž”

Installation Qualification/Operation Qualification for Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

View Now

Need help finding specific information?

Contact Us âž”

CE Declaration of Conformity - Purifier Vertical Clean Benches

View Now

Need help finding specific information?

Contact Us âž”

Related products

Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet
Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular,...
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters
Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5".
Universal Hydraulic Lift Base Stands
Universal Hydraulic Lift Base Stands
Labconco offers a variety of hydraulic lift base stands for use with our enclosures. The hydraulic lift offers the flexibility to adjust the work surface height as needed to provide a more ergonomic...
Manual Hydraulic Lift Base Stands
Manual Hydraulic Lift Base Stands
Manual Hydraulic Lift Base Stands have infinite height adjustment from 25.5" to 33.5". Height may be adjusted at any time to accommodate person of different heights and wheelchair-bound users.
SpillStopper Work Surfaces
SpillStopper Work Surfaces
SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The...
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces are available in 3', 4', 5' and 6' widths and support Fiberglass 30, Basic 47, Basic 70 Hoods and other smaller enclosures such as the Fume Adsorber.
Dished Solid Epoxy Work Surfaces
Dished Solid Epoxy Work Surfaces
Solid Epoxy Dished Work Surfaces are available in 2', 3', 4', 5' and 6' widths.
Stainless Steel Work Surfaces
Stainless Steel Work Surfaces
Telescoping Base Stands with Leveling Feet and Shelf (non-welded)
Telescoping Base Stands with Leveling Feet and Shelf (non-welded)
Telescoping Base Stand for use with Purifier® Class II Biosafety Cabinets including Logic+, Axiom, Cell Logic+ and Procedure Station models. Logic+ and Delta models are also supported.