Skip to main content
Protector Work Station with Built-In Blower
Product model
Catalog # 3930000

Protector Work Station with Built-In Blower

Protector Work Station with Built-In Blower

Protector Work Stations are specifically designed for the needs of pathologists and histotechnologists. Like a traditional fume hood, these enclosures have a front air foil and rear baffle to direct the inflow air across the work area and away from the operator. Ideal for cramped or crowded labs, Protector Work Stations have a low profile so they fit easily under standard upper cabinets.

Protector Work Stations designed for ducting to the outside are available with or without a built-in blower. If there is no feasible way to vent to the outside, models with a built-in blower are available that use specially-treated Carbon Filters. These filter packs keep low level concentrations of toluene, xylene, formalin, formaldehyde and other solvents below their OSHA-recommended, time-weighted averages, restoring clean air to the laboratory. Receive a technical analysis of the right product for your application with our Chemical Assessment form.

Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.

Features

Features (All Models)

  • Face velocities from 60 to 100 fpm
  • Clean-Sweep™ air foil
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated Type 304 stainless steel rear baffle that pivots down and is removable for cleaning
  • Side-entry air foils
  • Powder-coated aluminum frame and steel rear plenum
  • 1/4" thick tempered safety glass front sash and sides
  • 8" high sash opening
  • Ergonomic 20° angled and higed sash with wiping seals and spring-loaded latch that pivots upward and locks to a 19.0" height
  • Fluorescent lighting
  • Light and blower switches
  • Exterior rear-mounted electrical receptacle

 

Options

  • International electrical configurations
  • Models for ducting to the outside, ducting to a FilterMate Portable Exhauster or for use with carbon filters
  • Models with built-in dynamically-balanced motorized impeller
  • Models for ducting out have 2" x 10" rectangular exhaust openings on the top and bottom and two utility ports with iris openings and plugs

 

Required Accessories (Not Included)

  • Work surface
  • Base cabinet or stand
  • Two carbon filters (for models designed for use with carbon filters only)
  • Remote blower, house exhaust or FilterMate Portable Exhauster, Exhaust Transition Adapters, and Ductwork (for models designed for use with remote blower or Exhauster only)

 

Optional Accessories

  • Guardian Airflow Monitors
  • Utility Shelves, Bottle Holder and Tissue Holder
  • Remote Blowers

 

Compliance

  • SEFA 1 (Ducted models only)
  • SEFA 9, DH I (Built-in blower models or models connected to FilterMate Portable Exhauster only)
  • SEFA 8
  • Modified ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1 (115V models)
  • CAN/CSA C22.2 No. 61010.1 (115V models)
  • CE Conformity marking (230V models)
Select all options to find a Catalog #
Power Cord and Plug
Style
Outside Ducting
Filters Available
Lighting
Region
Air Usage/Static Pressure with Sash at Working Height
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
Ductless Carbon-Filtered Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

Protector Work Stations Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Protector Work Stations

View Now

Need help finding specific information?

Contact Us

Ammonia Impregnated Carbon Filter SDS

View Now

Formaldehyde Impregnated Carbon Filter SDS

View Now

Need help finding specific information?

Contact Us

4' Protector Work Station CAD Files

View Now

Need help finding specific information?

Contact Us