- Used to safely store solvents and other flammable liquids
- Support all Labconco benchtop fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and Basic and Fiberglass 30 Hoods
- Support loads up to 800 lbs.
- Durable dual wall powder-coated steel construction with 1.5" air gap
- Glacier white exterior complements laboratory casework and Labconco fume hoods
- Key lock included. Doors are manual-closing or self-closing/self-latching with sequencing mechanism. Self-closing door(s) shut automatically when temperature reaches 165° F (74° C)
- Include powder-coated steel interior shelf with five height settings, two rear vent connections with flame arrestors and closure plugs, leveling feet, and one 8" filler panel to increase cabinet depth to 30"
Options
- 24", 30", 36", and 48" cabinet width
- Dual Automatic or Manual doors, Single Left or Right Hinge Self-Closing/Latching or Manual Close doors
- 32.75" or 36.75" max heights
Required Accessories
Optional Accessories
- Solvent Vent Kit
- Filler Panels
Compliance
- National Fire Protection Association (NFPA) 30 Flammable and Combustible Liquids Code Specifications