Skip to main content
Protector Solvent Storage Cabinet with self-closing door(s)

Protector Solvent Storage Cabinet with self-closing door(s)

Catalog #9903000
Protector Solvent Storage Cabinet with self-closing door(s)
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside them.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Used to safely store solvents and other flammable liquids
  • Support all Labconco benchtop fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and Basic and Fiberglass 30 Hoods
  • Support loads up to 800 lbs.
  • Durable dual wall powder-coated steel construction with 1.5" air gap
  • Glacier white exterior complements laboratory casework and Labconco fume hoods
  • Key lock included. Doors are manual-closing or self-closing/self-latching with sequencing mechanism. Self-closing door(s) shut automatically when temperature reaches 165° F (74° C)
  • Include powder-coated steel interior shelf with five height settings, two rear vent connections with flame arrestors and closure plugs, leveling feet, and one 8" filler panel to increase cabinet depth to 30"

Options

  • 24", 30", 36", and 48" cabinet width
  • Dual Automatic or Manual doors, Single Left or Right Hinge Self-Closing/Latching or Manual Close doors
  • 32.75" or 36.75" max heights

Required Accessories

  • Work Surface

Optional Accessories

  • Solvent Vent Kit
  • Filler Panels

Compliance

  • National Fire Protection Association (NFPA) 30 Flammable and Combustible Liquids Code Specifications

Resources

Green Initiatives

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Solvent Storage Cabinet Vent Installation Guide

View Now

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us ➔

36" Solvent Storage Cabinet CAD Files

View Now

Need help finding specific information?

Contact Us ➔

Related products

Filler Panels
Filler Panels
Vent Kits
Vent Kits