Skip to main content
Protector Fiberglass Filtered Glove Box
Product model
Catalog # 5065010

Protector Fiberglass Filtered Glove Box

Protector Fiberglass Filtered Glove Box

Inlet and outlet HEPA filters are 99.99% efficient on 0.3 micron particulates and are rated for 70 CFM at <0.90" static pressure. Built-in blower delivers minimum exhaust volume of ≤20 CFM and maximum exhaust volume of ≥75 CFM. Air volume changes per minute (ACM) is ≤1.1 minimum and ≥4.1 maximum.

Features

Features

• Particulate containment <20 nanograms per cubic meter as confirmed by SafeBridge Consultants, Incorporated.
• Fast “clean up time.” 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards) after 5 minute dilution.
• Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieves ISO Class 4 conditions.
• Factory leak-tested with a mass spectrometer while pressureized with helium at 1 inch of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec.
• Inlet and outlet particulate (HEPA or ULPA) filters to prevent contaminants from entering or leaving the glove box chamber.
• Test port for challenging HEPA or ULPA filter integrity.
• True Bag-In/Bag-Out Filter Disposal System for safe filter removal and replacement.
• LCD display provides real time monitoring of volume dilution rates in cubic feet per minute (CFM), air changes/minute (ACM), and main chamber pressure (inches of water).
• Built-in blower with speed control capable of airflow from 15 CFM to 85 CFM.
• Large viewing area, 36” w x 27.6” high, provides maximum visibility. Viewing window is 3/8” thick, laminated safety glass.
• Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches.
• Interior right-hand side wall-mounted pass-through plug for on-site installation of an optional accessory: electrical outlet, RS-232 port, gas/liquid port, or port for oxygen or moisture monitor.
• Pair of neoprene gloves, 0.015” thick, 30” long, size 9 ¾.
• Switches for light, blower and electrical duplex.
• Two 8” ID, epoxy-coated aluminum double-grooved glove ports mounted 17” apart, with neoprene gaskets.
• Two 25-watt fluorescent lights that exceed 100 footcandles.
• Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels.

Options

• Chemical resistant, one-piece molded fiberglass liner or type 304 stainless steel liner
• Clear acrylic inner and outer transfer chamber doors (fiberglass-lined models)
• Type 304 stainless steel inner and outer transfer chamber doors and front panel (stainless steel-lined models)
• Inlet and outlet HEPA (fiberglass-lined models) or ULPA (stainless steel-lined models) filters
• Protector Stainless Steel Double Filtered Glove Boxes have 81.84” of interior working width and four glove ports
• International electrical configuration

Required Accessories

• Adjustable Height Base Stands

Optional Accessories

• Balance Vibration Isolator
• Anti-Static Ionizer Fan
• Gloves and Glove Box Accessories
• HEPA Inlet or Exhaust Filter

Select all options to find a Catalog #
Power Cord and Plug
Filter Type
Primary Application
Interior Working Width
Liner Material
Number of Glove Ports
Region

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Luke Spencer
Product Service

Luke Spencer

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Protector Filtered Glove Box Manual

View Now

Need help finding specific information?

Contact Us

Protector Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Protector HEPA and ULPA Filtered Glove Boxes

View Now

Need help finding specific information?

Contact Us

Independent testing proves Labconco ULPA filtered glove box contains aerosolized nanomaterials effectively

View Now

Need help finding specific information?

Contact Us

ETL Authorization Mark for Protector Glove Boxes

View Now

CE Declaration of Conformity - Protector Filtered Glove Box

View Now

Need help finding specific information?

Contact Us