Skip to main content
Protector Fiberglass Combination Glove Box
Product model
Catalog # 5080065

Protector Fiberglass Combination Glove Box

Protector Fiberglass Combination Glove Box

Inlet and outlet HEPA filters are 99.99% efficient on 0.3 micron particulates and are rated for 70 CFM at <0.90" static pressure.

Features

Compliance

• ETL (North America models)
• UL 61010-1 (North America models)
• CAN/CSA C22.2 No. 1010.1 (North America models)
• CE Conformity Marking (International models)

Features

• Factory leak-tested with a mass spectrometer while pressurized with helium at 5 inches of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec.
• LCD display provides real time monitoring of volume dilution rates in cubic feet per minute (CFM), air changes/minute (ACM), main chamber pressure (inches of water), and transfer chamber in inches of mercury and mBar.
• Large viewing area, 36.0” w x 27.6” high (91 x 70 cm) provides maximum visibility. Viewing window is 3/8” thick, laminated safety glass. Double glove boxes have two viewing areas.
• Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches.
• Interior right-hand side wall-mounted electrical receptacle rated to 5 amp maximum (100/115 volt models) or 3 amp maximum (230 volt models) circuit load. North America models are duplexes. Double gloves boxes have an additional centrally-mounted interior duplex receptacle.
• Two internal valves to convert the glove box from a flow-through filtered box to an inert atmosphere glove box.
• Pair of neoprene gloves, 0.015” thick, 30” long, size 9 ¾.
• Switches for light and electrical duplex.
• Two 8” ID, epoxy-coated aluminum double-grooved glove ports mounted 17” apart, with neoprene gaskets.
• Two 25-watt fluorescent lights.
• Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels.

Filtered Glove Box Features
• Particulate containment <20 nanograms per cubic meter as confirmed by SafeBridge Consultants, incorporated.
• Fast “clean up time.” 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 satndards) after 5 minute dilution.
• Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14544-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieves ISO Class 4 conditions.
• Inlet and outlet particulate (HEPA or ULPA) filters to prevent contaminants from entering or leaving the glove box chamber.
• Test port for challenging HEPA or ULPA filter integrity.
• True Bag-In/Bag-Out Filter Disposal System for safe filter removal and replacement.
• Built-in blower with speed control capable of airflow from 15 CFM to 85 CFM depending on voltage and frequency.

Controlled Atmosphere Glove Box Features
• Exceed Class I atmosphere containment conditions for oxygen permeation <1.67 ppm/min per ISO 10648-2 test method.
• Oxygen permeation <0.3 ppm/min (fiberglass-lined models) and <0.15 ppm/min (stainless steel-lined models) per ISO 10648-2.
• Four manual valves – two on the main chamber and two on the transfer chamber – for evacuating, filling and added control. With 3/8” compression fittings.
• Automatic control of the main chamber pressure (-5 to +5 inches of water gauge), main chamber evacuation and filling cycles (up to 499 cycles), and transfer chamber evacuation and filling cycles (up to 199 cycles).
• Regulation of vacuum/pressure between -5 and +5 inches of water gauge in the main chamber and between 0 and -29.5 inches of mercury in the transfer chamber.
• Mutable, audible alarm that sounds when pressure/vacuum level is outside set limits.
• Three-position foot pedal (increase gas/fill, off, evacuate/decrease gas).
• Input/output port for optional AtmosPure™ Re-Gen Gas Purifier.
• Factory-installed, rear-mounted, low profile stainless steel pressure relief bubbler at 6 inches of water gauge.
• Two rear-mounted inlet and outlet 3/4” OD compression fittings for easy connection to optional AtmosPure™ Re-Gen Gas Purifier or other accessory drying train.

Options

• Double wide models with four glove ports for two operators
• International electrical configurations
• Chemical resistant, one-piece molded fiberglass liner or type 304 stainless steel liner
• - Inlet and outlet 99.99% efficient HEPA (fiberglass-lined models) or 99.999% efficient ULPA (stainless steel-lined models) filters

Required Accessories

• Adjustable Height Base Stand or Stationary Base Stand
• Vacuum source
• Inert gas for filling

Select all options to find a Catalog #
Power Cord and Plug
Filter Type
Interior Working Width
Liner Material
Number of Glove Ports
Region

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Luke Spencer
Product Service

Luke Spencer

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Glove Box Base Stands
Glove Box Base Stands
Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed...
Blower Foot Switch for Protector Glove Box
Blower Foot Switch for Protector Glove Box
Provides a hands-free means to temporarily shut off power to the blower when obtaining sensitive balance readings or manipulating fine powders. Includes foot pedal and cord.
Glove Box Gloves
Glove Box Gloves
Gloves for use with Labconco Glove Boxes.

Resources

Green Initiatives

Protector Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us

Protector Controlled Atmosphere Glove Box Manual

View Now

Need help finding specific information?

Contact Us

ETL Authorization Mark for Protector Glove Boxes

View Now

Need help finding specific information?

Contact Us

Double Wide SST Combination Glove Box Revit Files

View Now

Need help finding specific information?

Contact Us

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us