Skip to main content
Protector Controlled Atmosphere Glove Box-35.0-Fiberglass-Two-Auto-Schuko, 230V
Product model
Catalog # 5080035

Protector Controlled Atmosphere Glove Box-35.0-Fiberglass-Two-Auto-Schuko, 230V

Protector Controlled Atmosphere Glove Box-35.0-Fiberglass-Two-Auto-Schuko, 230V

Protector Controlled Atmosphere Glove Boxes provide a leak-tight environment to perform work with contamination-sensitive materials under vacuum or in an inert environment. Fiberglass-lined models are performance tested to maintain oxygen levels a low as 0.4 ppm and moisture levels as low as 2 ppm. Stainless steel-lined models are performance tested to maintain oxygen levels as low as 0.2 ppm and moisture levels as low as 1 ppm.

Need an ultrapure inert atmosphere? All Protector Controlled Atmosphere Glove Boxes are compatible with the new AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).

Features

Features

  • Factory leak-tested with a mass spectrometer while pressurized with helium at 5 inches of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec.
  • Exceed Class I atmosphere containment conditions for oxygen permeation <1.67 ppm/min per ISO 10648-2 test method.
  • Oxygen permeation <0.3 ppm/min (fiberglass-lined models) and <0.15 ppm/min (stainless steel-lined models) per ISO 10648-2.
  • Four manual valves – two on the main chamber and two on the transfer chamber – for evacuating, filling and added control. With 3/8” compression fittings and 3/8” hose barbs.
  • Factory-installed, rear-mounted, low profile stainless steel pressure relief bubbler at ±6 inches of water gauge.
  • Two rear-mounted inlet and oulet 3/4” OD compression fittings for easy connection to optional AtmosPure Re-Gen Gas Purifier or other accessory drying train.
  • Large viewing area, 36” w x 27.6” high, provides maximum visibility. Viewing window is 3/8” thick, laminated safety glass.
  • Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches.
  • Interior right-hand side wall-mounted electrical duplex receptacle rated to 5 amp maximum (100/115 volt models) or 3 amp maximum (230 volt models) circuit load.
  • Interior left-hand side wall-mounted pass through plug for on-site installation of an optional accessory: electrical outlet, RS-232 port, gas/liquid port, or port for oxygen or moisture monitor.
  • Pair of neoprene gloves, 0.015” thick, 30” long, size 9 ¾.
  • Switches for light, blower and electrical duplex.
  • Two 8” ID, epoxy-coated aluminum double-grooved glove ports mounted 17” apart, with neoprene gaskets.
  • Two 25-watt fluorescent lights.
  • Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels.

Options

  • Chemical resistant, one-piece molded fiberglass liner or type 304 stainless steel liner.
  • Clear acrylic inner and outer transfer chamber doors (fiberglass-lined models).
  • Type 304 stainless steel inner and outer transfer chamber doors and front panel (stainless steel-lined models).
  • Main chamber pressure analog gauge with readings from -5 to +5 inches of water gauge (basic models).
  • Transfer chamber pressure analog gauge with readings from 0 to 29.5 inches of mercury (basic models).
  • Automatic Pressure Controller controls main chamber pressure (-5 to +5 inches of water gauge), main chamber evacuation and filling cycles (up to 499 cycles) and transfer chamber evacuation and filling cycles (up to 499 cycles) (auto pressure control models).
  • Mutable, audible alarm that sounds when pressure/vacuum level is outside set limits (auto pressure control models).
  • LCD display of main chamber and transfer chamber pressure in inches of water, inches of mercury and mBar (auto pressure control models).
  • Three-position foot pedal (increase gas/fill, off, evacuate/decrease gas) (auto pressure control models).
  • Input/output port for optional AtmosPure Re-Gen Gas Purifier (auto pressure control models).
  • Protector Stainless Steel Double Filtered Glove Boxes have 81.84” of interior working width and four glove ports
  • International electrical configuration

Required Accessories

  • Adjustable Height Base Stands
  • Vacuum source
  • Inert gas for filling

Optional Accessories

  • AtmosPure Re-Gen Gas Purifier
Select all options to find a Catalog #
Interior Working Width
Liner Material
Number of Glove Ports
Operation Type
Power Cord and Plug

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Luke Spencer
Product Service

Luke Spencer

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

AtmosPure Re-Gen Gas Purifiers
AtmosPure Re-Gen Gas Purifiers
The AtmosPure Re-Gen Gas Purifier produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box....
Glove Box Base Stands
Glove Box Base Stands
Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed...
Glove Box Gloves
Glove Box Gloves
Gloves for use with Labconco Glove Boxes.
Blower Foot Switch for Protector Glove Box
Blower Foot Switch for Protector Glove Box
Provides a hands-free means to temporarily shut off power to the blower when obtaining sensitive balance readings or manipulating fine powders. Includes foot pedal and cord.

Resources

Green Initiatives

Protector Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us

Protector Controlled Atmosphere Glove Box Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Protector Controlled Atmosphere Glove Box

View Now

ETL Authorization Mark for Protector Glove Boxes

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Protector Controlled Atmosphere Glove Box

View Now

Need help finding specific information?

Contact Us

Protector Controlled Atmosphere Glove Boxes CAD Files

View Now

Need help finding specific information?

Contact Us

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us