Skip to main content
Prism Class II, Type A2 Biosafety Cabinet with 10" sash 4' Base Stand Included Japan, 100V, 20A
Product model
Catalog # 302417122

Prism Class II, Type A2 Biosafety Cabinet with 10" sash 4' Base Stand Included Japan, 100V, 20A

Prism Class II, Type A2 Biosafety Cabinet with 10" sash 4' Base Stand Included Japan, 100V, 20A

Prism Class, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment. These units are streamlined for cell culture work and designed for containment and safe handling of biohazardous agents. All models ensure the highest standard of safety and performance and are NSF/ANSI 49 listed.

Designed for versatility, the Prism BSC exhausts HEPA-filtered air into the laboratory, or into an exhaust system through the optional Ventus II Canopy Connection. When canopy-connected, the Prism BSC can be used for applications involving minute quantities of volatile toxic chemicals and trace amounts of radionuclides.

Room air is drawn into the grille located in the air foil and directed under the work surface by negative pressure. The air beneath the work surface contains unfiltered room air and air that has just passed through the work area. This air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area as laminar clean air. The balance of the contaminated air is discharged to the environment as clean air after passing through the exhaust HEPA filter.

Labconco’s Prism Biosafety Cabinet is Made in the U.S.A. More than 95% of Labconco’s raw material and component suppliers are U.S.-based. Stainless and cold-rolled steel used in our manufacturing is sourced from U.S. steel mills, and HEPA filters are produced in the U.S.

Features

Key Features

  • Long-life DC Electronically Commutated Motor (ECM)
  • Constant Airflow Profile™ (CAP) airflow monitoring system
  • BalanceFlow™ plenum provides energy efficiency and ultra-quiet operation
  • Easy-clean top cover that promotes even exhaust airflow from the top cover
  • Intrinsically-safe negative pressure design
  • Fully scannable 99.99+% supply and exhaust HEPA filters
  • Prism OS and 5" interior-mounted, line-of-sight touch screen information center:
    • Full operational maintenance and certification logs for detailed record keeping
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • UV light timer (on models with UV)
    • Password protection for cabinet settings
    • 8 Languages
  • Bright, glare-free LED lighting up to 180 foot-candles (1937 lux)
  • Curved, stainless steel inlet grille with waterfall design and Reserve-Air™ Secondary Airflow Slots
  • Air-Wave™ Entry System at access opening to enhance containment
  • Contain-Air™ Negative Pressure Channel at top of sash to enhance containment
  • Two electrical outlets with flush mounted stainless steel covers and dampened hinges
  • 115V GFCI, double receptacles, maximum amperage draw 5A
  • 230V, single receptacles, maximum amperage draw 3A
  • 10° angled, fully closing sash; 1/4" tempered safety glass with counterbalanced, anti-racking, easy-to-lift mechanism
  • Unitized, pressure tested stainless steel interior; Optic White epoxy-coated steel exterior
  • Removable towel catch located under work surface
  • Nominal inflow velocity of 105 fpm (0.53 m/sec)
  • Nominal downflow velocity of 55 fpm (0.28 m/sec)
  • Noise level <60 dB (4ft 10" model)
  • Five year warranty

Options

  • 4' and 6' widths
  • International electrical configurations
  • Unassembled, NSF-approved, epoxy-coated steel, non-welded telescoping base stand with leveling feet

Required Accessories (Not Included)

  • Supporting base if non-welded stand option is not selected

Compliance

  • NSF/ANSI Standard 49 listed
  • ISO Class 5 (Grade A) per ISO 14644-1
  • UL Standard 61010-1
  • CAN/CSA 22.2 No. 61010-1
  • CE/UKCA Mark (230V models)
  • ADA-compliant
Select all options to find a Catalog #
Nominal Width
Base Stand
Power Cord and Plug

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Prism™ Class II, Type A2 Biosafety Cabinet - Brochure

View Now

Need help finding specific information?

Contact Us

Biosafety Cabinet Quick Start Installation Guide

View Now

Prism™ Type A2 Biosafety Cabinets User Manual

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Prism™ Series Class II Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us

Prism™ Type A2 Biosafety Cabinets Technical Manual

View Now

Need help finding specific information?

Contact Us

4' Prism™ Type A2 Biosafety Cabinets CAD Files

View Now

6' Prism™ Type A2 Biosafety Cabinets CAD Files

View Now

Need help finding specific information?

Contact Us

4’ Prism™ Class II, Type A2 Biological Safety Cabinets Revit Files

View Now

6’ Prism™ Class II, Type A2 Biological Safety Cabinets Revit Files

View Now

Need help finding specific information?

Contact Us

Logic BSC Software

View Now

Need help finding specific information?

Contact Us