Skip to main content
Serum Bottle Aluminum Seal, Large
Product model
Catalog # 7577110

Serum Bottle Aluminum Seal, Large

Serum Bottle Aluminum Seal, Large

Aluminum seals fit 5 ml, 10 ml, 20 ml, 30 ml, 50 ml, 100 ml and 125 ml Serum Bottles.

Select all options to find a Catalog #
Option
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Serum Bottles
Serum Bottles
Serum Bottles hold small samples for batch drying on a tray. Serum bottles are sold in packages of 100.
Serum Bottle Split Stoppers
Serum Bottle Split Stoppers
Rubber split stoppers fit Serum Bottles. Package of 100.
Seal Crimpers
Seal Crimpers
Seal Crimpers secure Aluminum Seals on Serum Bottles.