Skip to main content
Intelli-Sense Multi-Speed Fiberglass Blower, 230v
Product model
Catalog # 7181822

Intelli-Sense Multi-Speed Fiberglass Blower, 230v

Intelli-Sense Multi-Speed Fiberglass Blower, 230v

Intelli-Sense Multi-Speed Blowers feature a direct drive ECM motor, which consumes one third less energy than belt drive motors, and a phenolic-coated impeller and housing. Unit comes with control box and 3 speed blower switch.

Features

Features

  • Phenolic coating on impeller and housing is corrosion resistant.
  • Powder-coated base and weather cover provide long life in extreme weather.
  • Direct drive ECM motor uses one third less energy than belt driven motors.
  • Thermal override protection. RPM speeeds are automatically attenuated to prevent motor overload.
  • Flow-through vent holes and louvres allow air to circulate.
  • Removable weather cover allows easy access to ECM motor and impeller shaft.
  • Forward curved impellers are balanced to ensure quiet operation and optimum air delivery.
  • Speed control box included for mounting on top of user-supplied fume hood, and blower-switch label* for multiple speed operation.
  • When blower is properly installed to ductwork, sound levels range from 50 to 70 dba.
  • Variable exhaust orientation adjusts to eight outlet positions for installation flexibility. Adjustable discharge direction accommodates auxiliary-air requirements or unusual blower locations.

*Label is factory-prepared for Protector XStream, Premier, XL, Stainless Steel, PVC, and Pass-Through Laboratory Hoods, and Basic and Fiberglass 30 Laboratory Hoods. For other hoods, the switch may require on-site hood modifications or mounting on an adjacent wall. Switch cutout is 0.83" x 1.45" (2.1cm x 3.7cm).

Required Accessories

  • Ductwork
Select all options to find a Catalog #
Inlet/Outlet
Motor Type
RPM Range Available
Enclosure Height

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Dampers
Dampers
Dampers adjust the biosafety cabinet's exhaust airflow.
Manual Exhaust Damper, Powder-Coated Steel
Manual Exhaust Damper, Powder-Coated Steel
Manual Duct Damper, powder-coated steel, 6" nominal diameter.
Zero Pressure Weathercaps
Zero Pressure Weathercaps
The Zero Pressure Weathercap is made of strong, corrosion-resistant PVC and is designed to connect directly to Labconco Thermoplastic Duct. The cap adds little static pressure to the exhaust system...