Skip to main content
Intelli-Sense Multi-Speed Fiberglass Blower, 115v

Intelli-Sense Multi-Speed Fiberglass Blower, 115v

Catalog #7181810
Intelli-Sense Multi-Speed Fiberglass Blower, 115v
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Intelli-Sense Multi-Speed Blowers are weatherized, direct drive, non-explosion-proof blowers controlled by a two or three position switch. Each blower has a reliable electronically commutated motor (ECM), which consumes one third less energy and is easier and less expensive to maintain than beltdrive motors.

 

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Labconco Fiberglass Blowers are ideal for fume hood exhaust systems in moderate to highly corrosive conditions. The molded fiberglass reinforced polyester housing provides superior corrosion resistance.

Fiberglass Blowers are available that deliver as little as 275 CFM at 0.04" static pressure or up to 1050 CFM at 0.5" static pressure. Fiberglass Blowers are not recommended for use with Perchloric Acid.

For installation on I-S style Labconco Protector series fume hoods.

  • Housings are made from molded fiberglass reinforced polyester for durability and long life.
  • Powder-coated steel base and weather cover provide long life in extreme weather.
  • Direct drive ECM motor uses one third less energy than belt driven motors.
  • Thermal override protection. RPM speeeds are automatically attenuated to prevent motor overload.
  • Flow-through vent holes and louvres allow air to circulate.
  • Removable weather cover allows easy access to ECM motor and impeller shaft.
  • Balanced, forward curved impellers made of injection-molded polypropylene resist corrosive atmospheres, operate quietly, and provide optimum air delivery.
  • Inlet and discharge diameters are sized to receive rigid PVC ducting material directly for safe installation.
  • Speed control box included for mounting on top of user-supplied fume hood, and blower-switch label* for multiple speed operation.
  • When blower is properly installed to ductwork, sound levels range from 50 to 70 dba.
  • Variable exhaust orientation adjusts to eight outlet positions for installation flexibility. Adjustable discharge direction accommodates auxiliary-air requirements or unusual blower locations.

*Label is factory-prepared for Protector XStream, Premier, XL, Stainless Steel, PVC, and Pass-Through Laboratory Hoods, and Basic and Fiberglass 30 Laboratory Hoods. For other hoods, the switch may require on-site hood modifications or mounting on an adjacent wall. Switch cutout is 0.83" x 1.45" (2.1cm x 3.7cm).

Required Accessories

  • Ductwork

Resources

Green Initiatives

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Intelli-Sense Multi-Speed Blowers Manual

View Now

Need help finding specific information?

Contact Us ➔

Intelli-Sense Multi-Speed Blowers 3-Part Spec

View Now

Need help finding specific information?

Contact Us ➔

12" FRP Intelli-Sense Blower 115V Revit Files

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Intelli-Sense Blowers

View Now

CE Declaration of Conformity - Intelli-Sense Multi-Speed Blowers

View Now

Need help finding specific information?

Contact Us ➔

Related products

Zero Pressure Weathercaps
Zero Pressure Weathercaps
The Zero Pressure Weathercap is made of strong, corrosion-resistant PVC and is designed to connect directly to Labconco Thermoplastic Duct. The cap adds little static pressure to the exhaust system...
Dampers
Dampers
Dampers adjust the biosafety cabinet's exhaust airflow.
Manual Duct Dampers, PVC
Manual Duct Dampers, PVC
Manual Duct Damper allows you to balance airflow. It is recommended for placement directly into the fume hood collar and for direct connection to Labconco Thermoplastic Duct used as part of exhaust...