Skip to main content
Glove Box In-Line HEPA Filter Relief Bubbler Kit with tubing
Product model
Catalog # 5441403

Glove Box In-Line HEPA Filter Relief Bubbler Kit with tubing

Each kit includes a 5" diameter round HEPA filter, 99.9% efficient on 0.3 micron particulates and two plastic hose barbs for attachment to tubing.

Kit comes with HEPA filter, hose barb connectors and 10' of 3/4" ID neoprene tubing for attachment to the pressure relief bubbler exhaust. Should overpressurization occur, the HEPA filter traps particulate contaminants, preventing their escape into the room.

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us