Skip to main content
Crude Fiber Apparatus
Product model
Catalog # 3000100

Crude Fiber Apparatus

Crude Fiber Apparatus
Crude Fiber Apparatus

Labconco Crude Fiber Apparatus are used in the determination of crude fiber in feed, food and other agricultural products. Listed in AOAC methods. Frame is constructed of anodized aluminum mounted on a Colorlith base. Features: six 350-watt heaters operated by 6 individual infinite-control knobs with variable input from 20-100% capacity and pilot lights for each heater; six Type 304 stainless steel condensers with inverted cone bases; 3/8" IPS control valve for connection to cold water supply; 3/8" IPS water outlet for connection to an open drain line of at least 1/2" IPS; and on/off switch. Includes 12 tall-form, straight-sided 600 ml borosilicate glass beakers. Requires power cord and plug (not included).

Select all options to find a Catalog #
Region

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Crude Fiber Digestion Apparatus Manual

View Now

Need help finding specific information?

Contact Us