Skip to main content
Combination Hooded Kjeldahl Apparatus-6-115 V, 60 Hz, single phase

Combination Hooded Kjeldahl Apparatus-6-115 V, 60 Hz, single phase

Catalog #2117611
Combination Hooded Kjeldahl Apparatus-6-115 V, 60 Hz, single phase
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Open Combination and Hooded Combination Kjeldahl units have digestion and distillation components for nitrogen determination in one space-saving apparatus. Open Combination units have the are distillation apparatus mounted above the digestion portion. Hooded Combination units enclose the distillation and digestion apparatus.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Distillation manifold with seamless stainless steel tubing. No fittings or gaskets are required eliminating a potential leak source.
  • Counterflow heat exchanger controls back pressure and maximizes the rate of distillation for uniformity of results.
  • Remote-control flow valve allows cooling water volume adjustment.
  • Easy-to-read temperature gauge located on the water outlet
  • One-piece borosilicate glass connecting bulbs separate liquid from vapors prior to the vapors entering the condenser and effectively traps caustic mist that may carry over to the recovery solution.
  • One-piece borosilicate glass delivery tubes with long necks, round bottoms and thick walls to help eliminate pressure fluctuations in the distillation phase.
  • Electric distillation and digestion heaters with curved ceramic bases to cradle 500 or 800 ml Kjeldahl digestion flasks.
  • Individual infinite-control knobs for electric heaters with variable input from 20-100% capacity
  • Chemical-resistant CPVC fume manifold with heat-resistant PTFE nipples that draw chemical fumes from the digestion flasks.
  • Full one year warranty

Options

  • Open Combination Units in 6-place and 12-place models
  • Hooded Combination Units in 6-place, 12-place and 18-place models. Hooded models feature epoxy-coated steel construction reinforced with tubular steel and tempered safety glass, horizontal-sliding sashes. Three collars are provided for connection to remotely-located acid fume and hood heat exhaust blower and optional auxiliary-air blower.
  • Various electrical configurations

Required Accessories

  • Kjeldahl digestion flasks
  • Remote exhaust blower
  • Ductwork

Optional Accessories

  • Auxiliary-air blower (Hooded models only)
  • Laboratory Carts and Benches

Resources

Green Initiatives

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

View Now

Need help finding specific information?

Contact Us ➔

Hooded Combination (Macro) Kjeldahl Systems

View Now

Open Kjeldahl Apparatus Manual

View Now

Need help finding specific information?

Contact Us ➔