Skip to main content
CentriVap -105 Cold Trap
Product model
Catalog # 7385030

CentriVap -105 Cold Trap

CentriVap -105 Cold Trap

The CentriVap-105C Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from very low freezing point liquids.

 
    • Brushed, Stainless Steel and Powder-Coated Steel Exterior
    • Illuminated Temperature Graph with Endpoint Indication (Operating temperature of -65°C)
    • HCFC-Free Refrigerant System
    • Two 1/3 hp Compressors (lower Cold Trap to -105°C in less than 40 min.)
    • 4-liter, Stainless Steel Collector
    • Acrylic or Stainless Steel Lid (with 2 Quick-Disconnect fittings for connection to a CentriVap Concentrator)
    • Stainless Steel Drain Port (with corrosion-resistant, nylon valve)

    -105°C Centrivap Cold Trap recommended for Alcohol (e.g. Ethanol, Methanol) sample applications. For help choosing the correct Cold Trap for other applications, read the article, "How to select the correct Cold Trap."

    Receptacle and Plug Type
    British (UK)
    China/Australia
    North America, 115 Volts, 60 Hz
    North America, 230 Volts
    Schuko
    Region
    International
    U.S. and Canada

    Need help with this selection?

    Talk to an Expert