For converting Telescoping Base Stands with Fixed Feet to mobile stands. Kit includes four 5" diameter, non-marking polyurethane casters with toe locks. Load rating for each caster is 250 pounds. Casters have bearings for quiet operation, and replace the fixed feet included with Telescoping Base Stands. They add 11" (28cm) to the overall depth of…