Skip to main content
CApture Portable Fuming System
Product model
Catalog # 3420020

CApture Portable Fuming System

CApture Portable Fuming System

CApture Portable Fuming System features a patented collapsible design; clear, polycarbonate chamber; heater with microprocessor-control in one degree increments between 120° to 350° F (50 to 177° C); two heater receptacles with heater door to accommodate heater pans. Ten aluminum heater pans are included; Stainless steel support manifold with three control slide slots and perforations for attaching a shelf and hook; stainless steel hook and perforated tray; control panel with LCD for displaying set point or actual heater temperature with "Up," "Down," and "Set" buttons for programming set point temperature; three-way heater/off/vent switch; rear-mounted main power switch/circuit breaker; leveling foot with locking pin; epoxy-coated steel housing; buit-in exhaust blower; particulate/activated carbon filter cartridge with MERV 11 rating and capacity for 100 development cycles; ETL listed (Models 3432000); CE conformity marking (Models 3420020, 3420022 and 3420024); 6' (1.8 meters) power cord with plug; actual weight 24 lbs (10.9 kg); shipping weight 30 lbs. (13.6 kg)

Features

Features

  • Patent-pending, collapsible design
  • Clear, polycarbonate fuming chamber, interior dimensions: 8.0” (20 cm) w x 8.0” (20 cm) d x 16.0” (41 cm) high
  • Heater with microprocessor-control in one degree increments between 120° to 350° F (50 to 177° C). Temperature of the heater stabilizes at the set point (15° F) within 3 to 5 minutes
  • Two heater receptacles with heater door to accommodate heater pans. Ten aluminum heater pans are included.
  • Stainless steel support manifold with three control slide slots and perforations for attaching a shelf and hook
  • Stainless steel hook, shelf and perforated tray
  • Control panel with LCD for displaying set point or actual heater temperature and “Up,” “Down,” and “Set” buttons for programming set point temperature
  • Three-way heater/off/vent switch
  • Rear-mounted main power switch/circuit breaker
  • Leveling foot with locking pin
  • Powder-coated steel housing
  • Built-in exhaust blower
  • Particulate/activated carbon filter cartridge with MERV 11 rating and capacity for 100 development cycles
  • ETL listed (Model 342000)
  • 6’ (1.8 meters) power cord with plug
  • Actual weight 24 lbs. (10.9 kg)
  • Shipping weight 30 lbs. (13.6 kg

Options

International electrical configurations

Select all options to find a Catalog #
Power Cord and Plug
Region

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Dillon Joeckel
Product Service

Dillon Joeckel

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Forensic Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

CApture Portable Fuming Systems Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Forensic

View Now

CE Declaration of Conformity - Forensic Enclosures

View Now

ETL Authorization Mark for forensic items

View Now

Need help finding specific information?

Contact Us

Lithium Polymer Batteries SDS

View Now

Need help finding specific information?

Contact Us