Skip to main content
Base Stand for SteamScrubber and FlaskScrubber

Base Stand for SteamScrubber and FlaskScrubber

Catalog #4653500
Base Stand for SteamScrubber and FlaskScrubber
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Base Stands elevate washers 17" (43.2 cm) for washer loading convenience and storage of supplies. Type 304 stainless steel stationary stand, fully assembled with leveling feet and instructions.

Request a Quote

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Resources

FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

View Now

Need help finding specific information?

Contact Us ➔

Related products

Washer Base Parts
Washer Base Parts
Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.
Glassware Washer Racks
Glassware Washer Racks
Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.
Washer Door Parts
Washer Door Parts
Door Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.
4-Basket Glassware Cart
4-Basket Glassware Cart
Glassware Cart, 4-Basket, used to carry glassware, plasticware, and small instruments, in vinyl-coated wire baskets. Includes four small baskets (16" x 18" x 4"). Complete with removable plastic drip...