Skip to main content
1200 mm Aleris Class II, Type A2 Biosafety Cabinet with 20.3 cm sash and base stand, 230V, 50/60Hz, Great Britain (UK)
Product model
Catalog # 352480152

1200 mm Aleris Class II, Type A2 Biosafety Cabinet with 20.3 cm sash and base stand, 230V, 50/60Hz, Great Britain (UK)

1200 mm Aleris Class II, Type A2 Biosafety Cabinet with 20.3 cm sash and base stand, 230V, 50/60Hz, Great Britain (UK)

Aleris Class II, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment. Ideal for applications involving antineoplastic drugs, genetic material and other hazardous airborne particulates. All models ensure the highest standard of safety and performance and are EN 12469 certified.

Designed for versatility, the Aleris BSCs exhaust ULPA-filtered air into the laboratory, or into an exhaust system through the optional Ventus II Canopy Connection. When canopy-connected the Aleris BSC can be used for applications involving minute quantities of volatile toxic chemicals and trace amounts of radionuclides.

Room air is drawn into the grille located in the air foil, and directed under the work surface by negative pressure. The air beneath the work surface contains unfiltered room air and air that has just passed through the work area. This air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply ULPA filter and back over the work area as laminar clean air. The balance of the contaminated air is discharged to the environment as clean air after passing through the exhaust ULPA filter. 

Features

  • Long-life DC Electronically Commutated Motor (ECM)
  • Constant Airflow Profile™ (CAP) airflow monitoring system
  • BalanceFlow™ plenum provides energy-efficiency and ultra-quiet operation*
  • Intrinsically-safe negative pressure design
  • Fully scannable 99.9995+% supply and exhaust ULPA filters. H14 HEPA filters also available.
  • Aleris OS and 17.8 cm (7") touchscreen information center with:
    • Airflow status and all alerts and alarms displayed in intuitive graphics
    • Full operational maintenance and certification logs for detailed record keeping
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • UV light timer (on models with UV)
    • Password protection for cabinet settings
    • 8 Languages
  • Bright, glare-free LED lighting up to 180 foot-candles (1937 lux). Located outside the contaminated work area
  • Curved, stainless steel inlet grille with waterfall design and Reserve-Air™ Secondary Airflow Slots
  • Air-Wave™ Entry System at access opening to enhance containment
  • Contain-Air™ Negative Pressure Channel at top of sash to enhance containment
  • Two global universal electrical outlets
    • 115V receptacle, maximum amperage draw 5A
    • 230V receptacle, maximum amperage draw 3A
  • 10° angled, fully closing sash. 1/4" tempered safety glass with counterbalanced, anti-racking, easy-to-lift mechanism
  • Unitized, pressure tested stainless steel interior. Optic White epoxy-coated steel exterior
  • Removable towel catch located under work surface
  • 20.3 cm or 25.4 cm (8” or 10”) working sash height
  • 57 cm (22.5”) max. sash opening & 69 cm (27”) viewing height
  • Removable, modular type 304 stainless steel, work surface with lift out knobs
  • Nominal inflow velocity of 105 fpm (0.53 m/sec)
  • Nominal downflow velocity of 55 fpm (0.28 m/sec)
  • Approximately 70% air recirculation
  • Noise level <62 dB (1200 mm [4'] 20.3 cm [10"] model)
  • 3 m (10’) power cord with plug
  • Three year warranty

Options

  • 900 mm, 1200 mm, 1500 mm, 1800 mm (3’, 4’, 5’ and 6’) widths
  • International electrical configurations
  • Unassembled, epoxy-coated steel, non-welded telescoping base stand with leveling feet
  • Accessory Package
    • UV lamp (254 nm)
    • Right Vacu-Pass™ Cord & Cable Portal
  • Ventus II Canopy Connection

Required Accessories (Not Included)

  • Supporting base if non-welded stand option is not selected

Compliance

  • EN 12469 Compliant
  • ISO Class 5 (Grade A) per ISO 14644-1
  • UL/ETL Standard 61010-1
  • CE/UKCA Mark (230V models)
Select all options to find a Catalog #
Nominal Width
Nominal Sash Opening
Accessory Package
Base Stand
Power Cord and Plug

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Aleris® Class II Biosafety Cabinets - Brochure

View Now

Need help finding specific information?

Contact Us

Aleris Class II, Type A2 Biological Safety Cabinets User Manual

View Now

Biosafety Cabinet Quick Start Installation Guide

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Aleris Series Biological Safety Cabinets

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Aleris Series Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us

Aleris Technical Manual and Specifications

View Now

Need help finding specific information?

Contact Us

1200 mm Aleris Class II, Type A2 Biological Safety Cabinets CAD Files

View Now

1500 mm Aleris Class II, Type A2 Biological Safety Cabinets CAD Files

View Now

1800 mm Aleris Class II, Type A2 Biological Safety Cabinets CAD Files

View Now

900 mm Aleris Class II, Type A2 Biological Safety Cabinets CAD Files

View Now

Need help finding specific information?

Contact Us

Logic BSC Software

View Now

Need help finding specific information?

Contact Us