Skip to main content
ADA-Compliant Protector Acid Storage Cabinet

ADA-Compliant Protector Acid Storage Cabinet

Catalog #9905300
ADA-Compliant Protector Acid Storage Cabinet
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Acid Storage Cabinets support Labconco fume hoods and safely store and vent acids and other corrosive liquids.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Used to safely store acids and other corrosive liquids
  • Support all Labconco benchtop fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and Basic and Fiberglass 30 Hoods
  • Durable powder-coated steel exterior with corrosion-resistant polyethylene-lined interior
  • Glacier white exterior complements laboratory casework and Labconco fume hoods
  • Manual-closing, non-locking door(s)
  • Include polyethylene liner tray, leveling feet, and one 8" fillter panel to increase cabinet depth to 30"

Options

  • 18", 24", 30", 36", and 48" widths
  • Dual Manual Close doors, Single Left or Right Hinge Manual Close doors
  • 32.75" or 36.75" maximum height

Required Accessories

  • Work Surface

Optional Accessories

  • Vent Kits
  • Shelf Kits
  • Additional Filler Panels

Resources

Green Initiatives

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us ➔

36" Acid Storage Cabinet CAD Files

View Now

Need help finding specific information?

Contact Us ➔