Skip to main content
6' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 115V

6' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 115V

Catalog #141610001
6' Protector PVC Acid Digestion Laboratory Hood, 2 Fixtures, 115V
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector PVC Acid Digestion Laboratory Hoods feature washdown systems, integral work surfaces and drainage troughs so that they may be thoroughly rinsed after each use. Their liners of Type 1 unplasticized polyvinyl chloride are designed to withstand reaction from strong acid.

 

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

These hoods feature Lexan® polycarbonate sashes, which are recommended for applications involving the use of acids including hydrofluoric acid but not perchloric acid. The Lexan material does not fog or etch when exposed to hydrofluoric fumes.

  • By-pass airflow design and by-pass block
  • Powder-coated stainless steel Eco-Foil air foil with Clean-Sweep airflow openings
  • Glacier white, powder-coated steel exterior
  • Cord-Keeper slots on left and right side of air foil
  • Heat-welded unplasticized PVC liner (30.0" interior depth) with integral work surface, drainage trough and pre-set baffle(s). PVC withstands maximum continuous operating temperature of 140° F (60° C) and has a flame spread less than 25 per ASTM E84
  • Black enamel-coated hardboard supporting surface
  • Powder-coated aluminum sash handle with Clean-Sweep openings and Clean-Sweep slots on the powder-coated stainless steel sash tracks
  • 1/4" thick Lexan polycarbonate vertical-rising sash with cable and pulley resists etching by hydrofluoric acid fumes
  • Removable front and side panels and front access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
  • Built-in washdown system with internal piping and spray nozzles with maximum flow rate from 0.5-1.0 GPM
  • Washdown fitting located on top of hood to facilitate connection to external wash rings (wash rings not included)
  • 12.75" OD PVC exhaust connection(s)

Fixtured Models May Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing and plastic serrated hose connector for gas and lower left side with copper tubing and gray PVC swivel gooseneck faucet for cold water. Components for converting the lower right fixture to air or vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on lower left side

Required Accessories

  • Dedicated remote PVC blower
  • Wash rings and other ductwork
  • Base cabinet or stand

Optional Accessories

  • Service Fixture Kits
  • Electrical Duplex Kits
  • Guardian Airflow Monitor Kits
  • Sash Stop Kits
  • Ceiling Enclosure and Rear Finish Panel Kits

Compliance

  • SEFA 1
  • NFPA 45
  • ASTM E84-09C
  • ASHRAE 110
  • ANSI Z9.5
  • SEFA 8
  • CFR 29, Part 1910
  • UL 61010-1
  • CAN/CSA C22.2 No. 61010.1
  • UL 1805

Resources

Green Initiatives

Protector Special Application Laboratory Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us ➔

Protector PVC Perchloric Acid and Acid Digestion Laboratory Fume Hoods Manual

View Now

Need help finding specific information?

Contact Us ➔

Protector PVC Perchloric Acid and Acid Digestion Laboratory Hoods Specifications

View Now

Need help finding specific information?

Contact Us ➔

4' Protector PVC Acid Digestion Hood CAD Files

View Now

5' Protector PVC Acid Digestion Hood CAD Files

View Now

6' Protector PVC Acid Digestion Hood CAD Files

View Now

8' Protector PVC Acid Digestion Hood CAD Files

View Now

Need help finding specific information?

Contact Us ➔

4' Protector PVC Acid Digestion Hood Revit Files

View Now

5' Protector PVC Acid Digestion Hood Revit Files

View Now

6' Protector PVC Acid Digestion Hood Revit Files

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Protector Specialty Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us ➔

Perchloric Acid Fume Hood Mechanical Systems

View Now

Need help finding specific information?

Contact Us ➔