Skip to main content
6' Logic Vue Class II Enclosure with International Packaging
Product model
Catalog # 3300611

6' Logic Vue Class II Enclosure with International Packaging

6' Logic Vue Class II Enclosure with International Packaging

International Packaging includes reduced height for high cube shipping containers. 

Features

All models feature:

  • Intrinsically safe, single-pass negative pres asure design
  • Fully-opening front/rear sashes and side windows constructed of durable polycarbonate
  • a 8" sash opening with unrestricted access to full working area
  • Unidirectional ISO Class 5 air or better
  • HEPA filters, supply and exhaust, are 99.99% efficient or better on particles 0.3 microns or larger
  • Individual HEPA filters are 100% scannable
  • Pre-filters extend life of HEPA filters
  • Spacious working area of 42.2" h x 31.0" d
  • MyLogic™ OS displayed on a full-color LCD screen with adjustable angle and touchpad controls
  • Smart-Start package automates blower and light functions for start-up and shut-down
  • Energy-efficient Electronically Communicated Motors (ECM)
  • Constant Airflow Profile (CAP) safe airflow monitoring system
  • Electronic security lock
  • Robust multi-piece work surface accommodates equipment up to 250 lbs per every 2 feet
  • 304 stainless steel interior
  • Chemically-resistant epoxy powder-coated steel exterior
  • SpillStopper work surface tray
  • Ergonomic deep knee well
  • Adjustable work surface height of 31.5-37.5" in 1" increments
  • Remote monitoring via USB and dry contact relays
  • LED lighting illuminates work surface for maximum visibility (133 footcandles)
  • Safety Interlock interface for automated equipment
  • 16 cable/cord pass-through ports
  • 2 service fixture provisions per sidewall
  • 2 large pass-through provisions per sidewall
  • Ergotron® computer/media arm attachment point
  • Four transport casters and four seismic leveling feet
  • Reduces to 77.5" h x 35.0" w for passage through small doorways
  • Ships fully assembled with minimal installation required
  • One year warranty on parts and labor

Standards conformance & regulations:

  • Meets or exceeds NSF/ANSI Standard 49 for Product and Personnel Protection
  • UL Standard 61010-1 (all models)
  • CAN/CSA 22.2 No. 61010-1 (all models)
  • ADA-compliant operation

Options include:

  • 115V or 230V electrical configurations
  • Factory-installed large access port(s)

All models require (not included):

  • Dedicated electrical circuit (select based on model): 100-115V, 50/60Hz: 30A circuit, or 208-230V, 50/60Hz: 20A circuit

Optional accessories:

  • Canopy Connection Kit
  • Large Tube Pass-Throughs (up to 2 per side)
  • Service Fixtures (up to 2 per side)
  • Airflow Sensor
  • Safety Interlock Cable
Select all options to find a Catalog #
Nominal Width
Electrical
Region

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Logic Vue Class II Enclosures Brochure

View Now

Logic® & Axiom® Class I & II Biosafety Cabinet - Brochure

View Now

Need help finding specific information?

Contact Us

Logic Vue Class II Enclosure User's Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Logic Vue Class II Filtered Enclosure

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Logic Vue Class II Enclosure

View Now

Need help finding specific information?

Contact Us

4' Logic Vue Class II Enclosures CAD Files

View Now

6' Logic Vue Class II Enclosures CAD Files

View Now

Need help finding specific information?

Contact Us

4' Logic Vue Revit Files

View Now

6' Logic Vue Revit Files

View Now

Need help finding specific information?

Contact Us