Skip to main content
5' Telescoping Base Stand with Casters

5' Telescoping Base Stand with Casters

Catalog #3255001
Discontinued Date03/18/2024
5' Telescoping Base Stand with Casters
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product
Discontinued

Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5".

Discontinued

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Casters provide mobility for short distances, such as to gain access to the area behind the stand for service or maintenance. Toe-locking, non-marking polyurethane casters, 5" diameter, have bearings for quiet operation. Durable 1.75" tubular, epoxy-coated steel frame. Rear cross bar supports on all stands except 2' width.

  • Support Labconco fume hoods and enclosures
  • Support loads up to 4000 lbs.
  • Durable 1.75" tubular, glacier white powder-coated steel
  • Adjust to eight height positions in 1" increments from 27.5" to 34.5"
  • For 37.7" deep hoods with cupsink, order left or right rear sink location only
  • 5" dia., toe-locking, non-marking polyurethane casters

Required Accessories

  • Work surface

Optional Accessories

  • Shelf Kits

Compliance

  • ADA

Resources

Green Initiatives

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

5' Telescoping Base Stands CAD Files

View Now

6' Telescoping Base Stands CAD Files

View Now

8' Telescoping Base Stands CAD Files

View Now

Need help finding specific information?

Contact Us ➔