Skip to main content
5' Protector Stainless Steel Radioisotope Laboratory Hood, 31.7" Depth, 100-115V, 50/60 Hz

5' Protector Stainless Steel Radioisotope Laboratory Hood, 31.7" Depth, 100-115V, 50/60 Hz

Catalog #120500000
5' Protector Stainless Steel Radioisotope Laboratory Hood, 31.7" Depth, 100-115V, 50/60 Hz
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Stainless Steel Radioisotope Laboratory Hoods provide protection from applications requiring the use of radiochemicals. They feature fully sealed integral work surfaces and coved interiors to facilitate decontamination.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Available in 4, 5, 6 and 8-foot widths, these benchtop hoods feature a corrosion-resistant Type 304 stainless steel interior. The one-piece liner is free of joints, cracks or crevices to prevent build-up of residue and simplify decontamination procedures.

  • By-pass airflow design and by-pass block
  • Curved Eco-Foil™ air foil allows air to sweep the work surface while Clean-Sweep™ openings pull inflow air from under the air foil
  • Cord-Keeper™ slots on left and right side of air foil
  • Glacier white, powder-coated steel exterior
  • Seamless Type 304 stainless steel liner with radiused corners, integral work surface and pre-set baffle(s)
  • Black enamel-coated hardboard supporting surface
  • Powder-coated aluminum sash handle with Clean-Sweep™ openings and Clean-Sweep™ slots on the powder-coated stainless steel sash tracks
  • Tempered safety glass vertical-rising sash with cable and pulley
  • Removable front and side panels and front access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
  • 11.0" OD Type 304 stainless steel exhaust connection(s)

Fixtured Models Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for air. Components for converting either or both fixtures to cold water and vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on lower left side

Options

  • 4', 5', 6' and 8' widths
  • 31.7" and 37.7" depths
  • 100-115V, 50/60 Hz, 10A and 208-230V, 50/60 Hz, 10A electrical requirements
  • 0, 2, or 2 with GFCI Complex service fixtures

Required Accessories

  • Dedicated remote blower
  • Ductwork (type 304 stainless steel is recommended)
  • Base cabinet or stand

Optional Accessories

  • Service Fixture Kits
  • Electrical Duplex Kits
  • Guardian Airflow Monitor Kits
  • Sash Stop Kits
  • Ceiling Enclosure and Rear Finish Panel Kits

Compliance

  • SEFA 1
  • NFPA 45
  • ASTM E84-09C
  • ASHRAE 110
  • ANSI Z9.5
  • SEFA 8
  • CFR 29, Part 1910
  • UL 61010-1
  • CAN/CSA Standard C22.2 No. 61010.1
  • UL 1805
  • CE Conformity Marking (230V models)
  • SEFA 8

Resources

Green Initiatives

Protector Special Application Laboratory Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us ➔

Protector Stainless Steel Radioisotope Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us ➔

Protector Stainless Steel Radioisotope Laboratory Hoods Specifications 3 Part Specs

View Now

Need help finding specific information?

Contact Us ➔

4' Protector Radioisotope CAD Files

View Now

5' Protector Radioisotope CAD Files

View Now

6' Protector Radioisotope CAD Files

View Now

8' Protector Radioisotope CAD Files

View Now

Need help finding specific information?

Contact Us ➔

4' Radioisotope Hood 37.7" Depth Revit Files

View Now

8' Radioisotope Hood 37.7" Depth Revit Files

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Protector Specialty Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us ➔

Related products

Guardian Airflow Monitors
Guardian Airflow Monitors
Sense and alert the operator to low airflow conditions. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and a...
Standard Service Fixture Kits
Standard Service Fixture Kits
Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing,...
Sash Stop Kits
Sash Stop Kits
A Sash Stop restricts how far a vertical-rising sash may be opened. This small plastic device may be easily field installed on the fixture panel of a Protector Hood, which have been factory-prepared...
Ceiling Enclosure Kits
Ceiling Enclosure Kits
Ceiling Enclosure Kits include panels that extend above the top of the hood to hide exposed ductwork, plumbing and wiring. They can be used with any Protector Premier, XStream, and XL Laboratory Hood.
Rear Finish Panel Kits
Rear Finish Panel Kits
The panel hides the hood's interior components. Recommended when hood is mounted on a casework island. Each kit includes a glacier white epoxy-coated steel panel to provide a finished appearance for...