Menu
Search...
Products
Biosafety & Laminar Flow
Chemical Ventilation & Furniture
Freeze Dry & Evaporation
Washers & Water Purification
Food, Bev & Ag
Glove Boxes, Isolators & Powder Containment
Forensics Evidence Processing
Carts, Chairs & Benches
Parts, Accessories & Consumables
Industries
All Industries
Academia
Biotech & Pharmaceutical
Clinical
Food, Bev & Ag
Forensics
Lab Planning
Materials Science
Pharmacy
Resources
All Resources
Brochures & Manuals
Technical Resources
Project Planning
Knowledge Center
Events
Service & Support
All Service & Support
US & Canada Sales
US & Canada Customer Service
Product Managers
Product Service
Project Management
Application Specialists
International Sales
International Customer Service
International Support
Contracts
Product Registration
Company
All Company
About Labconco
Our Story
Our Promise
Our Values
Portfolios
Careers
How We Give Back
Our Sustainability Initiatives
Contact Us
Account
Skip to main content
Products
Industries
Resources
Service & Support
Company
Contact Us
Request Quote
4' Solid Epoxy Dished Work Surface
Products
/
Chemical Ventilation & Furniture
/
Cabinets & Base Stands
/
Work Surfaces
/
Dished Solid Epoxy Work Surfaces
Product model
Catalog #
3909902
4' Solid Epoxy Dished Work Surface
Talk to an Expert
Add to Quote
Add to Cart
Add to Wishlist
Features
CA Prop 65 Warning âž”
Select all options to request a quote
Cupsink Cutouts
No Cupsink Cutout
No Cupsink Cutout. Includes 10" X 14" X 6" Sink.
Hood, Enclosure or Glove Box Width
2'
3'
4'
5'
6'
8'
Need help with this selection?
Talk to an Expert âž”
​
Add to Quote
Add to Cart