Skip to main content
4' Purifier Filtered PCR Enclosure with UV Light and Protection Panel

4' Purifier Filtered PCR Enclosure with UV Light and Protection Panel

Catalog #3970402
4' Purifier Filtered PCR Enclosure with UV Light and Protection Panel
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Purifier Filtered PCR Enclosures direct HEPA-filtered air downward over the work area to provide ISO Class 5 conditions and protect your work from particulate contamination. These specialized vertical clean benches provide a controlled environment in which to perform polymerase chain reaction experiments.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Built-in Guardian Airflow Monitor that continuously monitor downflow airflow and has two LED lights to indicate when airflow is within or outside set point range.
  • Nominal downflow velocity of 45-65 fpm
  • Aerodynamic air foil
  • Supply HEPA filter, 99.99% efficient on particles 0.3 micron
  • ISO Class 5 air (formerly Class 100 per Federal Standard 209E)
  • Disposable prefilter
  • Variable speed built-in blower with motorized impeller and solid state control rated for 10 amps
  • Intrinsically-sound, negative pressure design
  • Minihelic pressure gauge
  • Air diffuser
  • UV-resistant, glacier white and gray, powder-coated aluminum and steel construction
  • UV-opaque and resistant 1/4" thick tempered safety glass sash and sides
  • Fluorescent lamp
  • 254 nm UV lamp with interlocked UV protection panel
  • Variable digital timer for UV exposure with eight settings in minutes of 5, 10, 15, 30, 60, 120, 240 and continuous
  • Blower and 3-way light (flourescent, UV and off) switches
  • 9.4" high sash opening
  • Ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has wiping seals to promote ISO Class 5 conditions
  • Two utility ports with iris openings and plugs
  • ETL Listing (115V, 60 Hz models)

Options

  • 2', 3' and 4' widths
  • International electrical configurations

Required Accessories

  • Supporting base
  • Supporting work surface

Optional Accessories

  • General Accessories

Compliance

  • UL Standard 3101-1/61010-1 (115V models)
  • CAN/CSA Standard C22.2 No. 1010.1 conformity (115V models)
  • CE Conformity marking (230V models)

Resources

Green Initiatives

Laminar Flow Enclosures

View Now

Need help finding specific information?

Contact Us

Purifier Filtered PCR Enclosures Manual

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Purifier Filtered PCR Enclosures

View Now

CE Declaration of Conformity - Purifier Vertical Clean Benches

View Now

Need help finding specific information?

Contact Us