Skip to main content
4' PuriCare Dual Sided Biosafety Cabinet 115V

4' PuriCare Dual Sided Biosafety Cabinet 115V

Catalog #3230001
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The PuriCare Dual Sided Biosafety Cabinet is designed for permanent installation through an opening in the wall between a vivarium “clean” room and “dirty” room that is exposed to dust and other particles present in the lab environment.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Labconco tests confirm that the cabinet meets national standards established for personnel and product protection for Class II biological safety cabinets.

  • Nominal inflow velocity of 105 feet per minute (fpm) at 12" high sash opening
  • Nominal downflow velocity at 55 fpm
  • ISO 5 (Grade A) air per ISO 14464-1 & 2
  • Intrinsically-safe negative pressure design
  • Contain-Air™ Negative Pressure Channel
  • Two 99.99% efficient HEPA filters (one supply and one exhaust)
  • Prefilters below the work surface to remove large particles and prolong HEPA filter life
  • Two ECM blowers with automatic speed compensation
  • Lower-mounted motor/blower with voltage-compensating speed controls
  • Type 304 stainless steel diffuser and removable work surface
  • Stainless steel and glacier white powder-coated steel exterior
  • Fully-closing, 1/4" thick tempered safety glass sashes with anti-racking mechanism and 17.75" (45 cm) loading height opening
  • Two "clean side"-mounted, Minihelic pressure gauges for monitoring differential pressure across the upper and lower HEPA filters
  • Two 25-watt fluorescent lights
  • Airflow monitor mounted on "clean side" with three-light indicator and audible/visual alarm
  • Light and blower switches operable from either side
  • Audible/visual sash alarms mounted on both sides that alert the operator when both sashes are open
  • Two interior-mounted electrical duplexes with ground fault interruption and splash covers
  • 12" ID outlet for exhaust through a canopy to the outside or vent back into facility
  • Single point top-mounted internal junction box for hard wiring by a qualified electrician
  • Designed to seal to the floor for efficient through-the-wall installation
  • Stainless steel mounting angles and panels to finish and seal gaps between the wall and exterior of the cabinet

Resources

Green Initiatives

PuriCare Laboratory Animal Research Stations Catalog

View Now

Need help finding specific information?

Contact Us ➔

PuriCare Dual Sided Biosafety Cabinets User's Manual

View Now

Need help finding specific information?

Contact Us ➔