-
By-pass airflow design
-
Eco-Foil™ Air Foil with aerodynamic Clean-Sweep™ airflow openings
-
Cord-Keeper™ Slots on left and right side of air foil
-
Upper Dilution Air Supply
-
Factory-installed Intelli-Sense Blower control box
-
Factory-installed sash position activated blower speed switches
-
Factory-installed Guardian™ Digital Airflow Monitor
-
Glacier white powder-coated steel exterior
-
Rear Downflow Dual Baffle System
-
Chemical-resistant, fiberglass-reinforced, composite panel liner and baffles with flame spread index less than 25 per ASTM E84. Baffles are removable for cleaning
-
Opti-Zone™ Baffle with tapered slots
-
Tempered safety glass vertical-rising sash
-
Powder-coated sash handle with aerodynamic Clean-Sweep™ openings
-
37.5" (95.3 cm) high sightline from the work surface to the header panel
-
Removable front and side panels, and front and interior service access panels for access to plumbing and electrical wiring
-
Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours.
-
Sash stop located at 18" (45.7 cm) sash opening position
-
Powder-coated stainless steel, 12.81" (32.5 cm) ID exhaust connection(s)