Skip to main content
5' Manual Hydraulic Lift Base Stand

5' Manual Hydraulic Lift Base Stand

Catalog #3780203
5' Manual Hydraulic Lift Base Stand
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Manual Hydraulic Lift Base Stands have infinite height adjustment from 25.5" to 33.5". Height may be adjusted at any time to accommodate person of different heights and wheelchair-bound users. 

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Support Labconco fume hoods and enclosures
  • Support loads up to 1000 lbs.
  • Durable 1.75" tubular, powder-coated steel frame with rear crossbar supports. Support frame is 2.0" x 3.0"
  • Glacier white exterior complements laboratory casework and Labconco products
  • Accomodate persons of different heights and wheelchair-bound users
  • Height is infinitely adjustable from 25.5" to 33.5"
  • When coupled with a flat work surface, stands may be used alone as an adjustable height table
  • 36" depe SpillStopper Work Surfaces are not compatible with side cupsink cutouts
  • Include four powder-coated, die-cast feet with levelers
  • Front-accessible, right-side hand crank. Turning crank clockwise raises stand; counterclockwise lowers it. Handle may be disengaged and folded under, out of the way, when not in use

Required Accessories

  • Work surface

Optional Accessories

  • Caster Kit

Compliance

  • ADA

Resources

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Related products

Stainless Steel Cart
Stainless Steel Cart
Stainless Steel Cart, holds a variety of laboratory supplies, equipment and miscellaneous containers. Features two removable polished Type 304 stainless steel pans that are 2" (51 mm) deep on three...
Utility Cart
Utility Cart
Utility Cart, may be used as a compact, mobile work station for laboratory equipment. An open shelf transports and supports small electrical equipment. A pan holds additional small items.