Skip to main content
4' Electric Hydraulic Lift Base Stand, 230V, 50 Hz
Product model
Catalog # 3780304

4' Electric Hydraulic Lift Base Stand, 230V, 50 Hz

Electric Hydraulic Lift Base Stands have infinite height adjustment from 25.5" to 33.5". Height may be adjusted at any time to accommodate person of different heights and wheelchair-bound users.

Features

All models feature:

  • Support Labconco fume hoods and enclosures
  • Support loads up to 1000 lbs.
  • Durable 1.75" tubular, powder-coated steel frame with rear crossbar supports. Support frame is 2.0" x 3.0"
  • Glacier white exterior complements laboratory casework and Labconco products
  • Accomodate persons of different heights and wheelchair-bound users
  • Height is infinitely adjustable from 25.5" to 33.5"
  • When coupled with a flat work surface, stands may be used alone as an adjustable height table
  • 36" deep SpillStopper Work Surfaces are not compatible with side cupsink cutouts
  • Include four powder-coated, die-cast feet with levelers

Height and knee clearance conform to the following standards:

  • ADA

Electric Lift models feature:

  • Front-accessible, right-side up/down switch. Models for 115 volt, 60 Hz operation include 12-foot, 3-wire cord and plug. Models for 230 volt, 50 Hz operation include 12-foot, 3-wire cord and NEMA 6-15P plug

Optional accessory includes:

  • Caster Kit

All models require (not included):

  • Work surface
Select all options to find a Catalog #
Nominal Width
Electrical Configuration
Request a Quote

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Caster Kit for Hydraulic Base Stands
Caster Kit for Hydraulic Base Stands
Includes four 5" (13 cm) diameter, non-marking polyurethane casters with toe locks and bearings. Load rating for each caster is 250 pounds. Casters replace the fixed feet and add 11" (28 cm) to the...

Resources

Green Initiatives

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us

Hydraulic Base Stand Instructions

View Now

Need help finding specific information?

Contact Us

Electric Hydraulic Lift Stands CAD Files

View Now

Need help finding specific information?

Contact Us