Skip to main content
4' Cell Logic Class II, Type B2 Biological Safety Cabinet with Temp-Zone, UV Lamp, Service Fixture, Vacu-Pass Portals and Base Stand, 230V, 50/60Hz, Great Britain.
Product model
Catalog # 323481152

4' Cell Logic Class II, Type B2 Biological Safety Cabinet with Temp-Zone, UV Lamp, Service Fixture, Vacu-Pass Portals and Base Stand, 230V, 50/60Hz, Great Britain.

4' Cell Logic Class II, Type B2 Biological Safety Cabinet with Temp-Zone, UV Lamp, Service Fixture, Vacu-Pass Portals and Base Stand, 230V, 50/60Hz, Great Britain.

Type B2 BSCs or Cell Logic Class II, Type B2 Biosafety Cabinets, provide comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment.

Sometimes referred to as 100% Exhaust or Total Exhaust BSCs, these biosafety cabinets maintain a minimum average airflow velocity of 100 feet per minute (fpm) through the sash opening and require a dedicated exhaust system and remote blower for each cabinet. Cell Logic Type B2 BSCs are designed to meet the specific needs of cell research. Models feature a modified sash to accommodate a microscope and/or a temperature-controlled work area on the work surface to maintain cell viability.

Type B2 BSCs draw HEPA-filtered downflow air from the laboratory and exhaust all inflow and downflow air into the atmosphere after HEPA filtration. This design makes these cabinets suitable for work involving volatile chemicals as an adjunct to microbiological applications.

Mitigating Microbial Risk: Biosafety Cabinet eBook

This ebook will guide you to the answers you need. Start with general guidance, then take a deeper dive into selecting the right biological safety cabinet for your application, laboratory safety tips and other useful subjects.

 

Features

Features (All Models)

  • 100% exhausted design for work involving high volumes of volatile chemicals
  • Long-life DC Electronically Commutated Motor (ECM)
  • BalanceFlowTM plenum provides energy-efficiency and ultra-quiet operation.*
  • Intrinsically-safe negative pressure design
  • Mag-Zone™ area on interior right side manages storage challenges with Labconco Magnetic Mag-Zone accessories
  • Constant Airflow Profile™ (CAP) airflow monitoring system
  • Air-Wave™ Entry System at access opening to enhance containment
  • Contain-Air™ Negative Pressure Channel at top of sash to enhance containment
  • Includes airflow sensor to display inflow and downflow on display
  • 99.99+% efficient supply and exhaust HEPA filters. 99.999% efficient ULPA filters or H14 HEPA filters also available
  • Logic OS and 5" interior-mounted, line-of-sight touchscreen information center
    • Smart-Start™ System allows user to start up and shut down cabinet functions by raising and lowering the sash
    • Full operational maintenance and certification logs for detailed record keeping
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • Interval/elapsed timer for experiment monitoring
    • UV light timer (on models with UV)
    • Password protection for cabinet settings
    • 8 Languages
  • Remote Communication Board for direct communication with remote blower and/or building management system
    • Dry contact relays
    • USB data output
    • RS-232 RJ45 data output
    • Ethernet pass-through
  • Bright, glare-free LED lighting up to 180 foot-candle (1937 lux). Located outside the contaminated work area
  • 10° angled, fully closing sash. 1/4" tempered safety glass sash with counterbalanced, anti-racking, easy-to-lift mechanism
  • Curved, stainless steel inlet grille with waterfall design and Reserve-Air™ Secondary Airflow Slots
  • Removable, seamless type 304 stainless steel, dished work surface with lift out knobs
  • Two electrical outlets. Flush mounted stainless steel cover with dampened hinges.
    • 115V GFCI, double receptacles, maximum amperage draw 5A.
    • 230V, single receptacles, maximum amperage draw 3A.
  • Unitized, pressure tested stainless steel interior. Optic White epoxy-coated steel exterior
  • Removable towel catch located under work surface
  • 8" (20.3 cm) working sash height
  • 22.5" (57 cm) max. sash opening & 27.0" (69 cm) viewing height
  • Airtight damper with 10" (25.4 cm) nominal round connection
  • Noise level <67 dBA
  • Nominal inflow velocity of 105 fpm (0.53 m/sec)
  • Nominal downflow velocity of 55 fpm (0.28 m/sec)
  • 10' (3 m) power cord with plug
  • Six year warranty

Options

  • 4’ and 6’ nominal widths
  • International electrical configurations
  • Unassembled, NSF-approved, epoxy-coated steel, non-welded telescoping base stand with leveling feet
  • Accessory Package
    • UV lamp (254 nm)
    • Right-side service fixture with ball-type valve
    • Right and left-side Vacu-Pass™ Cord & Cable Portal
  • Cell Logic Packages
    • Scope-Ready™ Package consisting of 7.0" wide x 10.5" high (18 x 27 cm) sash cutout and Pure-Vu™ Seal with powder-coated steel collar. Stand-Still™ Isolation Platform is required and sold separately.
    • Temp-Zone™ Package consisting of temperature-controlled work area, 10.5" wide x 12.0" deep (27 x 30 cm) located on the left side of the work surface. Water circulator is required (not included). Circulator requirements: minimum flow rate of 0.4-0.5 GPM (1.5-1.9 LPM), typical volume of 6 liters, and temperature of 0-50° C (chiller/heater).

Required Accessories (Not Included)

  • Dedicated ductwork and remote blower required for each Type B2 BSC (CETA CAG-007)
  • Supporting base if non-welded stand option is not selected
  • Stand-Still™ Isolation Platform for Scope-Ready™ Cell Logic Models

Compliance

  • NSF/ANSI Standard 49 listed
  • NSF/ANSI 49 compliant (Cell Logic models)
  • ISO Class 5 (Grade A) per ISO 14644-1
  • UL Standard 61010-1
  • CAN/CSA 22.2 No. 61010-1
  • CE/UKCA Mark (230V models)
  • ADA-compliant
Select all options to find a Catalog #
Nominal Width
Base Stand
Power Cord and Plug

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Logic® & Axiom® Class I & II Biosafety Cabinet - Brochure

View Now

Need help finding specific information?

Contact Us

Biosafety Cabinet Quick Start Installation Guide

View Now

Cell Logic Class II, Type B2 Biological Safety Cabinets Manual

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Logic Series Logic Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us

Logic Technical Manual and Specifications

View Now

Need help finding specific information?

Contact Us

4' Cell Logic Class II, Type B2 Biosafety Cabinets CAD Files

View Now

6' Cell Logic Class II, Type B2 Biosafety Cabinets CAD Files

View Now

Need help finding specific information?

Contact Us