Menu
Products
Biosafety & Laminar Flow
Chemical Ventilation & Furniture
Freeze Dry & Evaporation
Washers & Water Purification
Glove Boxes, Isolators & Powder Containment
Forensics Evidence Processing
Food, Bev & Ag
Carts, Chairs & Benches
Parts, Accessories & Consumables
Industries
All Industries
Academia
Biotech & Pharmaceutical
Clinical
Food, Bev & Ag
Forensics
Lab Planning
Materials Science
Pharmacy
Resources
All Resources
Brochures & Manuals
Technical Resources
Specs & Drawings
Knowledge Center
Events
Service & Support
All Service & Support
US & Canada Sales
US & Canada Customer Service
Product Managers
Product Service
Project Management
Application Specialists
International Sales
International Customer Service
International Support
Group Purchasing
Product Registration
Company
All Company
About Labconco
Our Story
Our Promise
Our Values
Portfolios
Careers
How We Give Back
Our Sustainability Initiatives
Contact Us
Account
Skip to main content
ES
FR
DE
Products
Industries
Resources
Service & Support
Company
Contact Us
Account
12V Power Supply
Products
/
Parts, Accessories & Consumables
/
Product Parts
/
Washers & Water Purification
/
Washer Tank Parts
/
Washer Tank Parts
Product model
Catalog #
4586800
12V Power Supply
Find Catalog #
Add to Cart
12V Power Supply for FlaskScrubber and SteamScrubber Glassware Washers.
Add to Wishlist
Features
CA Prop 65 Warning ➔
Select all options to find a Catalog #
Reset Form
Option
Upper Open Basket Rack Wash Arm (4571202P)
Sump Bowl (4582000)
Rack Valve Bushing (4582500)
Sump Coupler (4583100)
115V Heater Coil (4584100)
230V Heater Coil (4584101)
Drain Pump 115V (4584300)
Drain Pump 230V (4584301)
Upper Rack Rail (4578300)
Washer Rack Adapter (4584709)
Sump Screen (4584900)
12V Power Supply (4586800)
Pressure Switch (4589901)
Rack Valve Spring (4590900)
Temperature Probe (4591300)
Pressure Switch Hose (4600200)
Pressure Switch Hose Bushing (4600300)
Detergent Pump (Vantage) (4533100)
Wash Arm (4571200P)
Rack Valve Bushing (4582501)
Rack Valve Plug (4582600)
Glassware Holder (4585204)
Lower Rack Wheel (4421500)
Fill Trap Gasket (4482600)
Eighth-Inch Small Spindle (FlaskScrubber only) (4525200P)
Request a Quote
Add to Cart
Talk to an Expert
Sales contacts
Project assistance
Looking for some other kind of information?
Contact us ➔
Related products
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers are designed to wash and dry a wide variety of narrow-neck and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users...
View Product
FlaskScrubber Vantage Series Glassware Washers
FlaskScrubber Vantage Series Glassware Washers have specialized features for contamination-sensitive research. They are designed to wash and dry narrow-neck and general purpose glassware. Able to...
View Product