Skip to main content
Protector Work Stations

Protector Work Stations

Protector Work Stations

Protector Work Stations are specifically designed for the needs of pathologists and histotechnologists. Like a traditional fume hood, these enclosures have a front air foil and rear baffle to direct the inflow air across the work area and away from the operator.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Ideal for cramped or crowded labs, Protector Work Stations have a low profile so they fit easily under standard upper cabinets.

Protector Work Stations designed for ducting to the outside are available with or without a built-in blower. If there is no feasible way to vent to the outside, models with a built-in blower are available that use specially-treated Carbon Filters. These filter packs keep low level concentrations of toluene, xylene, formalin, formaldehyde and other solvents below their OSHA-recommended, time-weighted averages, restoring clean air to the laboratory. Receive a technical analysis of the right product for your application with our Chemical Assessment form.

Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.

  • Clean-Sweep air foil
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated Type 304 stainless steel rear baffle that pivots down and is removable for cleaning
  • Side-entry air foils
  • Powder-coated aluminum frame and steel rear plenum
  • 1/4" thick tempered safety glass front sash and sides
  • 8" high sash opening
  • Ergonomic 20° angled and hinged sash with wiping seals and springloaded latch that pivots upward and locks to a 19.0" height
  • Fluorescent lighting
  • Light and blower switches
  • Exterior rear-mounted electrical receptacle

Models 3930000 and 3930020

  • Designed for use with two carbon filters (not-included)
  • Built-in dynamically-balanced motorized impeller
  • Speed control
  • Baffle with two release knobs that pivots down for filter access
  • Quiet operation

Models 3930000-3930020

Options

  • International electrical configurations
  • Models for ducting to the outside, ducting to a FilterMate Portable Exhauster or for use with carbon filters
  • Models with built-in dynamically-balanced motorized impeller
  • Models for ducting out have 2" x 10" rectangular exhaust openings on the top and bottom and two utility ports with iris openings and plugs

Required Accessories

  • Supporting work surface
  • Supporting base cabinet or stand
  • Models 3930000 and 3930020
    • Two Carbon Filters
  • Models 3930001 and 3930021
    • Remote blower, house exhaust, or FilterMate Portable Exhauster
    • Exhaust Transition Adapters
    • Ductwork

Optional Accessories

  • Guardian Airflow Monitors
  • Utility Shelves, Bottle Holder, and Tissue Holder
  • Remote Blowers

Compliance

  • SEFA 9, DH I (Built-in blower models or models connected to FilterMate Portable Exhauster only)
  • SEFA 1 (Ducted models only)
  • SEFA 8
  • Modified ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1 (115V models)
  • CAN/CSA C22.2 No. 61010-1 (115V models)
  • CE/UKCA Conformity marking (230V models)

Resources

Green Initiatives

Ductless Carbon-Filtered Enclosures Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Work Stations Manual

View Now

Need help finding specific information?

Contact Us ➔

4' Protector Work Station CAD Files

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Protector Work Stations

View Now

Need help finding specific information?

Contact Us ➔

Ammonia Impregnated Carbon Filter SDS

View Now

Formaldehyde Impregnated Carbon Filter SDS

View Now

Need help finding specific information?

Contact Us ➔