Labconco’s all-new fourth-generation Logic® Class II Biosafety Cabinets are packed full of innovative features that enhance how you do science safely. Designed by our experienced team of scientists and engineers, Logic BSCs are packed full of safety, performance, and dependability.
What’s new? Logic OS, an all-new operating system with first-ever touchscreen capabilities within the cabinet, gives users a whole new level of control to their cabinet. Also new is Mag-Zone™, an innovative new way to store common BSC items such as pipettes or biohazard waste. Along with industry-best Constant Airflow Profile™ (CAP) airflow stability comes our new plenum technology, BalanceFlow™, which further reduces your lab’s energy consumption and noise levels by over 30%. BalanceFlow also helps increased filter life – now typically 10+ years.
The new Logic also furthers Labconco’s proven commitment to dependability. Each new Logic includes an industry-best 6-year warranty, and full-line listing to NSF/ANSI 49 leaves you with the peace of mind you’ve come to expect from Labconco.
Labconco Biosafety Cabinets (BSCs) provide a safe, clean work environment for your critical work by ensuring product, personnel, and environmental protection. Every Logic is constructed with a welded, unitized and pressure tested hull of 304 stainless steel. Dual 99.99+% HEPA filters trap all hazardous particulates, and a large DC ECM blower with specialized airflow stability technology ensure the creation of consistent laminar/unidirectional ISO Class 5 (Grade A) clean air in the work area.
Logic OS is the core of safety for each Logic BSC. More capable than any other cabinet operating system, Logic OS changes how you interface with your BSC each day. The advanced cabinet control software clearly visualizes alert and alarm messages, highlighting impacted areas of the cabinet – all at eye level within the work area.
Large 5" touchscreen display
Line-of-sight location for easy viewing
Intuitive home screen with airflow, filter life, and alert messages
Smart-Start™ & Night-Smart™ convenience modes
Full data logs & certification records
Particle counter alarm threshold monitoring
Full remote connectivity for building management systems and more

Logic BSCs have utilized Constant Airflow Profile (CAP) technology for over a decade. Now, paired with BalanceFlow plenum technology, each Logic provides the same industry-leading airflow stability at a fraction of previous energy consumption and noise levels. The result – quieter, more sustainable laboratories.
CAP technology keeps you and your work safe by ensures your BSC’s airflows are always precise. Automatically adjusting in response to filter loading or airflow blockage through customized algorithms for each cabinet model, CAP keeps airflows within 2% of their original setpoint without the need for pressure or airflow sensors.
BalanceFlow, a patent-pending plenum technology, eliminates unnecessary resistance from within Logic cabinets, ensuring lowest-possible energy consumption and noise output. This technology allows a common 4ft Logic to operate at just 180 watts and just 60 decibels.
All-new to Logic cabinets is the Mag-Zone Area. This novel magnet-friendly zone along the right sidewall of the cabinet allows users to improve accessibility and organization of common biosafety cabinet items such as pipettes and biohazard waste. Labconco offers numerous Mag-Zone accessories compatible with Mag-Zone enabled BSCs.
Our commitment to ergonomics in the design of our cabinets is a long-standing hallmark of Labconco cabinets. Continuing forward, our updated Inclination Technology package includes the following elements to keep you comfortable during long hours within our BSCs:
Line-of-sight display within the cabinet interior for safe, easy viewing
Curved inlet grille with integral armrest design – maximum comfort and mobility
Quietest ECM Blower for peaceful, comfortable work
Bright LED interior lighting illuminates the work area
Integral prop-rod for work surface – improves ease and safety when cleaning BSC sump
The only Class II BSC fully compliant with the Americans with Disabilities Act (ADA)