Search

Scroll Vacuum Pumps

Low maintenance, corrosion resistant pumps that don't require oil.

Scroll Vacuum Pumps are low maintenence, corrosion resistent pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that the scrolls be changed every 40,000 hours of use. Eliminating the oil eliminates hydrocarbon contamination. Scroll pumps handle water vapor better than most types of pumps and make significantly less noise during operation.

Filter these products

Showing 1 - 2 of 2 Results

Scroll Vacuum Pump 230V

Catalog # 7587002

  • Sample Contents: Acids & Solvents
  • Pump Type: Scroll Vacuum Pump
  • Region: U.S. and Canada, International
  • Works With These Products: FreeZone 1 Liter Freeze Dry Systems, FreeZone 2.5 Liter Freeze Dry Systems, FreeZone 4.5 Liter Freeze Dry Systems, FreeZone 6 Liter Freeze Dry Systems, FreeZone 12 Liter Freeze Dry Systems, FreeZone 18 Liter Freeze Dry Systems, FreeZone Triad Freeze Dry Systems
  • Displacement Capacity at 60 Hz (50 Hz): 195 (189) Liters/min
  • Ultimate Vacuum: <7 x 10-3 mBar
Scroll Vacuum Pump 115V

Catalog # 7587000

  • Sample Contents: Acids & Solvents
  • Pump Type: Scroll Vacuum Pump
  • Region: U.S. and Canada, International
  • Works With These Products: FreeZone 1 Liter Freeze Dry Systems, FreeZone 2.5 Liter Freeze Dry Systems, FreeZone 4.5 Liter Freeze Dry Systems, FreeZone 6 Liter Freeze Dry Systems, FreeZone 12 Liter Freeze Dry Systems, FreeZone 18 Liter Freeze Dry Systems
  • Displacement Capacity at 60 Hz (50 Hz): 195 (189) Liters/min
  • Ultimate Vacuum: <7 x 10-3 mBar

Resources

lock Login or register to download resources

User's Manuals

Manual for Scroll Pumps - 7587000 and 7587002

Manual for Scroll Pumps - 7587000 and 7587002

View PDF (1.8 MB)

Accessories

Related Products