Rotary Vane Vacuum Pumps

A general, economical vacuum pump for a variety of laboratory equipment.

Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap Centrifugal Concentrators. These rotary vane vacuum pumps are available with displacement capacities of 117 or 195 liters per minute (at 60 Hz).

Filter these products

Showing 1 - 1 of 1 Results

Rotary Vane Vacuum Pump, 195 LPM, 230V
 Labconco Pumps, 195 liters/minute displacement at 60 Hz

Catalog # 7739403

  • Sample Contents: Water only
  • Pump Type: Rotary Vane Vacuum Pump
  • Region: U.S. and Canada, International
  • Works With These Products: FreeZone 6 Liter Freeze Dry Systems, FreeZone 12 Liter Freeze Dry Systems, FreeZone 18 Liter Freeze Dry Systems, FreeZone Triad Freeze Dry Systems
  • Displacement Capacity at 60 Hz (50 Hz): 195 (163) Liters/min
  • Ultimate Vacuum: 2 x 10-3 mBar


lock Login or register to download resources


FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (5.5 MB)

User's Manuals

General Purpose Rotary Vane Vacuum Pumps Manual

For catalog numbers: 1467700, 1472100, 7739400, 7739401, 7739402, 7739403

View PDF (689.7 KB)


Related Products