These macro Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory.
Open Combination and Hooded Combination Kjeldahl units have digestion and distillation components for nitrogen determination in one space-saving apparatus.
Open Combination Kjeldahl units are supported by a sturdy, tubular steel framework, with the distillation apparatus mounted above the digestion portion. Models are available with the capacity to digest and distill up to 12 samples at a time.
Hooded Combination Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory. The hood surrounding the apparatus includes three collars: one for remotely-located exhaust blower connection, one for acid fume exhaust manifold connection, and one for auxiliary-air blower inlet connection. Models are available that digest and distill up to 18 samples at one time.
Kjeldahl units require a remote blower to exhaust fumes.
These macro Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory.
Filters applied
Showing 1 - 7 of 7 Results
Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.
For Hooded Combination (Macro) Kjeldahl System models 21176, 21177 and 21178 Series.
For catalog numbers: 21232 Series, 21233 Series, 21236 Series, 21237 Series