HomeProductsDry Evaporators, Concentrators & Cold TrapsVacuum ConcentratorsCentriVap micro IR Vacuum Concentrators7701030

CentriVap micro IR Vacuum Concentrator

Qty: Request a Quote

Catalog Number: 7701030

Key features
  • Region: International
  • 300-Watt Heat Boost: Included
  • Lid Type: Glass
  • Receptacle and Plug Type: Schuko
  • Style: Benchtop
  • Type/Application: DNA, Aqueous

Download the Product Datasheet

Login to access file!

  • Weight: 25.0 lbs
  • Weight metric: 11.3 kg
  • Dimensions: 8.8" w x 10.4" d x 8.9" h
  • Dimensions metric: 22.4 x 26.4 x 22.6 cm
  • Electrical: 230 V, 50/60 Hz, 1 amp
  • Region: International
  • 300-Watt Heat Boost: Included
  • CentriVap Optional Accessories: Rotors
  • CentriVap Required Accessories: Sample Tubes
  • Conformance: CE
  • Lid Type: Glass
  • Receptacle and Plug Type: Schuko
  • Style: Benchtop
  • Type/Application: DNA, Aqueous

With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small samples such as DNA and small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs. Weighing only 20 pounds, this personal-sized concentrator may be easily transported from lab to lab.

Everything about the CentriVap micro IR is small except its many features. Its transparent infrared (IR) glass lid directs heat to the samples to speed evaporation and reduces cross contamination from condensation. The CentriVap micro IR includes a rotor for twenty-four small samples, a CentriZap micro IR strobe light to view samples while the rotor is spinning, an built-in diaphragm pump and glass trap everything you need to start concentrating. Simply plug it in and it's ready to use.

Compliance

• UL 612010A-1
• CAN/CSA C22.2 No. 1010.1

Features

• Compact footprint, only 8.8" w x 10.4" d x 8.9" h (21.5 x 24.1 x 17.0 cm), requires little bench space or storage space.
• Built-in PTFE-coated diaphragm pump with ultimate vacuum of 160 mBar and displacement capacity of 5.5 liters/minute.
• IR-emitting transparent glass lid.
• PTFE-coated aluminum chamber.
• PTFE-coated aluminum rotor included for 24 each, 1.5 ml microcentrifuge tubes.
• CentriZap micro IR strobe light included.
• 300-watt heater.
• Microprocessor-controlled programming for run time either continually or in hours and minutes from 0 to 99 hours and 0 to 59 minutes, and heat setting of 35°C to 65°C in 0.1 degree increments.
• Centrifugal motion of 1700 rpm achieved by magnetic induction drive.
• Analog vacuum gauge
• LCD for programming and actual temperature/time display.
• 75 ml Glass trap.
• One year warranty on materials and workmanship.
• ETL & ETL-C listing on model 7701020.
• CE mark on models 7701030, 7701035 and 7701037.

Options

• International electrical configuration

Required Accessories

• Sample tubes

Optional Accessories

• Rotors

 

Brochures

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, and Mobile Systems.

Login to access file!

Videos

CentriVap micro IR Vacuum Concentrator

With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs.

User's Manuals

CentriVap micro IR Vacuum Concentrators Manual

For catalog numbers: 7701020, 7701030, 7701035 and 7701037.
Login to access file!

Declarations of Conformity

CE Declaration of Conformity - CentriVap micro IR

Declaration of Conformity for applicable models of the CentriVap micro IR Vacuum Concentrator

View PDF (79.3 KB)
Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.