Search

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed evaporation of multiple small samples. 

Watch the Videos play_circle_filled
CentriVap Centrifugal Concentrators
CentriVap Complete Vacuum Concentrator
CentriVap Complete Vacuum Concentrators

Just right for plug-and-play processing, these all-in-one concentrators house a vacuum concentrator, cold trap, diaphragm pump, rotor and CentriZap strobe light in one convenient unit. 

Acid-Resistant CentriVap Vacuum Concentrator
Acid-Resistant CentriVap Vacuum Concentrators

Using centrifugal force, vacuum and controlled heat, these concentrators have acid-resistant components to allow rapid concentration of multiple small samples containing corrosive chemicals.

CentriVap Benchtop Vacuum Concentrator
CentriVap Benchtop Vacuum Concentrators

These concentrators are designed to rapidly concentrate as many as 132 small samples using centrifugal force, vacuum and heat.

CentriVap DNA Vacuum Concentrator
CentriVap DNA Vacuum Concentrators

Featuring a built-in diaphragm pump, two glass traps and DNA rotor, these centrifugal vacuum concentrators speed evaporation of solvents from DNA samples and other very small samples.

CentriVap micro IR Vacuum Concentrator
CentriVap micro IR Vacuum Concentrators

Just right for tight spaces and budgets, these personal-sized centrifugal vacuum concentrators include a built-in pump diaphragm pump, glass trap and infrared lid. They weight only 20 pounds and are deal for small samples such as DNA.

CentriVap Mobile System
CentriVap Mobile Systems

These systems combine the separate centrifugal vacuum concentrator and cold trap components into one space-saving console and include casters for portability.

Refrigerated CentriVap Vacuum Concentrator
Refrigerated CentriVap Vacuum Concentrators

Just right for heat-sensitive samples, these centrifugal vacuum concentrators include a -4° C refrigeration system and 100° C heater to rapidly concentrate small samples.

No Image
Gel Dryers
These products have been discontinued

Dry large gels up to 13.2 x 16.7" maximum (33.6 x 42.3 cm) or any combination of smaller gels for preservation or subsequent processing. 

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed evaporation of multiple small samples. They offer maximum throughput required by biology, microbiology, biochemistry, pharmaceutical research and analytical chemistry laboratories. As many as 148 samples may be processed at once. Sample sizes range from a few microliters up to 25 milliliters. The accessory Microtiter Plate Rotor holds four standard or two deep well plates.

CentriVap Centrifugal Vacuum Concentrators are available as a compact benchtop component or as a “system” combined with the CentriVap Cold Trap. The CentriVap Cold Trap helps protect the accessory vacuum pump from the corrosive effects of vapors and fumes as they evaporate from the samples. The CentriVap Ultra Low Cold Trap provides protection from low freezing point solvents. The CentriVap Mobile System combines a concentrator and cold trap into a single mobile console.

The Gel Dryer is available as a benchtop component of CentriVap Gel Dryer Systems or separately. When part of the system, it shares the vacuum pump with the concentrator via vacuum tubing and a 3-way valve.

Below is a brand listing of the CentriVap Centrifugal Vacuum Concentrators, Cold Traps and Gel Dryers available from Labconco. Click on any brand to find out more about it. If you are still unsure which brand is best for your application, use the Advanced Product Search to help you narrow down your choices.

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Resources

lock Login or register to download resources

Brochures

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, and Mobile Systems.

View PDF (2.2 MB)

CentriVap Complete Concentrators Brochure

This brochure provides descriptions and ordering information on the CentriVap Complete Vacuum Concentrators and accessories.

View PDF (513.7 KB)

Combined CentriVap Catalog and Brochure

This pdf includes the CentriVap Centrifugal Concentrators and Cold Traps Catalog and the CentriVap Complete Vacuum Concentrators Brochure.

View PDF (2.7 MB)

User's Manuals

CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

This guide is in English, Italian, French, German and Spanish.

View PDF (444.3 KB)

CentriVap Centrifugal Concentrators and Cold Traps Manual

Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

View PDF (2.5 MB)

CentriVap Complete Vacuum Concentrator Manual

Manual for CentriVap Complete Vacuum Concentrators: 7315020, 7315021, 7315022, 7315023, 7315030, 7315031, 7315032, 7315033, 7315040, 7315041, 7315042, 7315043, 7315060, 7315061, 7515062, 7315063, 7315070, 7315071, 7315072, and 7315073.

View PDF (2.0 MB)

CentriVap Refrigerated Centrifugal Concentrators Manual

For models manufactured after 2011: 7310000 Series

View PDF (1.7 MB)



Recent Articles

How to Choose the right CentriVap Vacuum Concentrator

When you consider the wide variety of CentriVap vacuum concentrators available, it can be challenging to choose the best system for your process. You can either select...