5' Stainless Steel Work Surface, 26.7" deep
- Applicable Products: XPert Balance Enclosures
- Cupsink cutouts: No cupsink cutout
- Hood, Enclosure or Glove Box Width: 5'
Filters applied
Showing 1 - 2 of 2 Results
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.
Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
These still-air enclosures provide a circulation-free work area designed to reduce cross contamination.
These enclosures are specially designed for use with polymerase chain reaction experiments.