Search

Orange Cinching Strap for Bag-In/ Bag-Out Bag

Orange Cinching Strap for Bag-In/ Bag-Out Bag
  • Orange Cinching Strap for Bag-In/ Bag-Out Bag
Catalog #: 1968800
Qty:
Price: $15.00

Attributes

  • Applicable Products - Filters and Prefilters: XPert & RXPert Filtered Balance Systems, XPert Filtered Balance Stations, FilterMate Portable Exhausters
  • Filter Type: Filter Accessory
  • Applicable Categories: XPert, RXPert Balance & XPert Bulk Powder Enclosures, Ductless Enclosures
  • Enclosure Nominal Width: 2'
  • Filter Application: Particulate

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 63.0" long
  • Dimensions metric: 160.0 cm

Syringe kits, cinching straps, replacement bags and detector tubes are accessories used with a variety of filters and equipment.

Literature & Resources

  • Brochures

    • FilterMate Portable Exhausters & Protector Work Stations Filters

      View Files

    • XPert Balance & Bulk Powder Enclosures Filters and Accessories

      View Files

    • XPert Nano Enclosures Filters & Accessories

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.