HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters3707902

HEPA Filter

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3707902
Price: $665.00

Key features
  • Filter Type: HEPA
  • Applicable Categories: Purifier Class I & HEPA Filtered Enclosures, Purifier Clean Benches, Purifier Filtered PCR Enclosures, XPert & RXPert Balance & XPert Bulk Powder Enclosures
  • Applicable Products: Purifier Class I Enclosures, Purifier Filtered PCR Enclosures, Purifier HEPA Filtered Enclosures, Purifier Vertical Clean Benches, XPert Filtered Balance Stations, XPert & RXPert Filtered Balance Systems
  • Enclosure Nominal Width: 4'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Filter Length (Inches): 40 to 50

Download the Product Datasheet

Login to access file!

  • Weight: 158.0 lbs
  • Weight metric: 71.7 kg
  • Dimensions: 18.0" x 42.0" x 3.3"
  • Dimensions metric: 45.7 x 106.7 x 8.4 cm
  • Filter Type: HEPA
  • Applicable Categories: Purifier Class I & HEPA Filtered Enclosures, Purifier Clean Benches, Purifier Filtered PCR Enclosures, XPert & RXPert Balance & XPert Bulk Powder Enclosures
  • Applicable Products: Purifier Class I Enclosures, Purifier Filtered PCR Enclosures, Purifier HEPA Filtered Enclosures, Purifier Vertical Clean Benches, XPert Filtered Balance Stations, XPert & RXPert Filtered Balance Systems
  • Enclosure Nominal Width: 4'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Filter Length (Inches): 40 to 50
  • Shipping information: Oversize

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!