Search

Color-Smart Ammonia Carbon Filter

Color-Smart Carbon-Based Ammonia Filters (2 each)
  • Color-Smart Carbon-Based Ammonia Filters (2 each)
Catalog #: 6910201
Qty:
Price: $2,170.00

Attributes

  • Applicable Products - Filters and Prefilters: Protector FilterMate Mobile Stations (pre-2005)
  • Filter Type: Carbon
  • Applicable Categories: Ductless Enclosures
  • Conformance: NIOSH
  • Filter Application: Ammonia-Amine
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 20 to 30

Specifications

  • Estimated Shipping Weight: 45.0 lbs
  • Estimated Shipping Weight metric: 20.4 kg
  • Dimensions: 24.8" w x 15.8" d x 4.3" h
  • Dimensions metric: 62.9 x 40.0 x 10.8 cm

Carbon filter for use with ammonia-amine applications.

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.