Search

5' SpillStopper Work Surface, 30.0" deep

SpillStopper Work Surface
  • SpillStopper Work Surface
Catalog #: 9570522
Qty:

Attributes

  • Applicable Products: Protector Pass-Through Laboratory Hoods
  • Cupsink cutouts: Left and right side cupsink cutouts. Not for use with Protector Solvent Storage Cabinets.
  • Hood, Enclosure or Glove Box Width: 5'

Specifications

  • Estimated Shipping Weight: 150.0 lbs
  • Estimated Shipping Weight metric: 68.0 kg
  • Dimensions: 60.0" w x 30.0" d x 1.25" h
  • Dimensions metric: 152.4 x 76.2 x 3.2 cm

SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The front edge has a large radius to aerodynamically direct airflow into the fume hood. Pre-drilled holes for venting and plumbing passthroughs are provided. Some include 6" x 3" cupsink cutouts.

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.