Search

13 x 100 mm OD Sample Tube PTFE-Coated Aluminum Block

13 x 100 mm OD Sample Tube Teflon-Coated Aluminum Block
  • 13 x 100 mm OD Sample Tube Teflon-Coated Aluminum Block
Catalog #: 7482200
Qty:
Price: $3,040.00

Attributes

  • Applicable Products: RapidVap N2/48 Evaporation Systems
  • Block Tube Capacity: 48

Specifications

  • Estimated Shipping Weight: 8.0 lbs
  • Estimated Shipping Weight metric: 3.6 kg

For use with RapidVap N2/48 Evaporation System. Block tube capacity: 48. Sample tube size: 13 x 100 mm OD tubes, up to 10 ml. Sample volume: 7.5 ml. Actual sample volume depends on tube shape, height and vortex speed.

Blocks fit inside RapidVap Evaporation Systems. Glassware is required (not included).

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Dry Evaporators, Concentrators & Cold Traps

Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.

 

GET SAMPLE PREP GUIDE

 

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.